Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
|---|---|---|---|---|---|
| 00314564 | N/A Brennan 1 Inch (in) Female Pipe Rigid x 1 Inch (in) Male Pipe Rigid End Style Straight Expander | N/A 1 in | N/A 1-11-1/2 | N/A 1 in | N/A 1-11-1/2 |
| 02481228 | N/A Brennan 1 Inch (in) Female Pipe Rigid x 1 Inch (in) Male Pipe Rigid End Style Straight Expander | N/A 1 in | N/A 1-11-1/2 | N/A 1 in | N/A 1-11-1/2 |
| 02481229 | N/A Brennan 1-1/4 Inch (in) Female Pipe Rigid x 1 Inch (in) Male Pipe Rigid End Style Straight Expander | N/A 1-1/4 in | N/A 1-1/4-11-1/2 | N/A 1 in | N/A 1-11-1/2 |
| 00318326 | N/A Brennan 1-1/2 Inch (in) Female Pipe Rigid x 1 Inch (in) Male Pipe Rigid End Style Straight Expander | N/A 1-1/2 in | N/A 1-1/2-11-1/2 | N/A 1 in | N/A 1-11-1/2 |
| 00325407 | N/A Brennan 1 Inch (in) Female Pipe Rigid x 1-1/4 Inch (in) Male Pipe Rigid End Style Straight Expander | N/A 1 in | N/A 1-11-1/2 | N/A 1-1/4 in | N/A 1-1/4-11-1/2 |
| 00328197 | N/A Brennan 1-1/4 Inch (in) Female Pipe Rigid x 1-1/4 Inch (in) Male Pipe Rigid End Style Straight Expander | N/A 1-1/4 in | N/A 1-1/4-11-1/2 | N/A 1-1/4 in | N/A 1-1/4-11-1/2 |
| 00316486 | N/A Brennan 1-1/2 Inch (in) Female Pipe Rigid x 1-1/4 Inch (in) Male Pipe Rigid End Style Straight Expander | N/A 1-1/2 in | N/A 1-1/2-11-1/2 | N/A 1-1/4 in | N/A 1-1/4-11-1/2 |
| 02481231 | N/A Brennan 1-1/2 Inch (in) Female Pipe Rigid x 1-1/4 Inch (in) Male Pipe Rigid End Style Straight Expander | N/A 1-1/2 in | N/A 1-1/2-11-1/2 | N/A 1-1/4 in | N/A 1-1/4-11-1/2 |
| 00323170 | N/A Brennan 2 in Female Pipe Rigid x 1-1/4 Inch (in) Male Pipe Rigid End Style Straight Expander | N/A 2 in | N/A 2-11-1/2 | N/A 1-1/4 in | N/A 1-1/4-11-1/2 |
| 02065551 | N/A Brennan 1-1/4 Inch (in) Female Pipe Rigid x 1-1/2 Inch (in) Male Pipe Rigid End Style Straight Expander | N/A 1-1/4 in | N/A 1-1/4-11-1/2 | N/A 1-1/2 in | N/A 1-1/2-11-1/2 |
| 00327994 | N/A Brennan 1-1/2 Inch (in) Female Pipe Rigid x 1-1/2 Inch (in) Male Pipe Rigid End Style Straight Expander | N/A 1-1/2 in | N/A 1-1/2-11-1/2 | N/A 1-1/2 in | N/A 1-1/2-11-1/2 |
| 00316489 | N/A Brennan 2 in Female Pipe Rigid x 1-1/2 Inch (in) Male Pipe Rigid End Style Straight Expander | N/A 2 in | N/A 2-11-1/2 | N/A 1-1/2 in | N/A 1-1/2-11-1/2 |
| 02157820 | N/A Brennan 2 in Female Pipe Rigid x 2 in Male Pipe Rigid End Style Straight Expander | N/A 2 in | N/A 2-11-1/2 | N/A 2 in | N/A 2-11-1/2 |