COMPANY HEADER
Print Back
Brennan 1/2 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male Pipe Rigid End Style Straight Expander (00316474)
Unit of Measure
1 2 3 

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

00352399 N/A Brennan 3/4 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male Pipe Rigid End Style Straight Expander N/A 3/4 in N/A 3/4-14 N/A 3/4 in N/A 3/4-14
00315332 N/A Brennan 1-1/4 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male Pipe Rigid End Style Straight Expander N/A 1-1/4 in N/A 1-1/4-11-1/2 N/A 3/4 in N/A 3/4-14
00328097 N/A Brennan 1/8 Inch (in) Female Pipe Rigid x 1/8 Inch (in) Male Pipe Rigid End Style Straight Expander N/A 1/8 in N/A 1/8-27 N/A 1/8 in N/A 1/8-27
03950282 N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 1/8 Inch (in) Male Pipe Rigid End Style Straight Expander N/A 1/4 in N/A 1/4-18 N/A 1/8 in N/A 1/8-27
02567431 N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 1/8 Inch (in) Male Pipe Rigid End Style Straight Expander N/A 1/4 in N/A 1/4-18 N/A 1/8 in N/A 1/8-27
02481218 N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 1/8 Inch (in) Male Pipe Rigid End Style Straight Expander N/A 3/8 in N/A 3/8-18 N/A 1/8 in N/A 1/8-27
00327527 N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 1/8 Inch (in) Male Pipe Rigid End Style Straight Expander N/A 1/2 in N/A 1/2-14 N/A 1/8 in N/A 1/8-27
02244701 N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Male Pipe Rigid End Style Straight Expander N/A 1/4 in N/A 1/4-18 N/A 1/4 in N/A 1/4-18
04387085 N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Male Pipe Rigid End Style Straight Expander N/A 3/8 in N/A 3/8-18 N/A 1/4 in N/A 1/4-18
02244700 N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Male Pipe Rigid End Style Straight Expander N/A 3/8 in N/A 3/8-18 N/A 1/4 in N/A 1/4-18
02481220 N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Male Pipe Rigid End Style Straight Expander N/A 1/2 in N/A 1/2-14 N/A 1/4 in N/A 1/4-18
00327530 N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Male Pipe Rigid End Style Straight Expander N/A 1/2 in N/A 1/2-14 N/A 1/4 in N/A 1/4-18
01369369 N/A Brennan 3/4 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Male Pipe Rigid End Style Straight Expander N/A 3/4 in N/A 3/4-14 N/A 1/4 in N/A 1/4-18
02567375 N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male Pipe Rigid End Style Straight Expander N/A 3/8 in N/A 3/8-18 N/A 3/8 in N/A 3/8-18
02567432 N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male Pipe Rigid End Style Straight Expander N/A 3/8 in N/A 3/8-18 N/A 3/8 in N/A 3/8-18
04387087 N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male Pipe Rigid End Style Straight Expander N/A 1/2 in N/A 1/2-14 N/A 3/8 in N/A 3/8-18
00327533 N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male Pipe Rigid End Style Straight Expander N/A 1/2 in N/A 1/2-14 N/A 3/8 in N/A 3/8-18
02481223 N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Male Pipe Rigid End Style Straight Expander N/A 1/2 in N/A 1/2-14 N/A 1/2 in N/A 1/2-14
00327536 N/A Brennan 3/4 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Male Pipe Rigid End Style Straight Expander N/A 3/4 in N/A 3/4-14 N/A 1/2 in N/A 1/2-14
02567412 N/A Brennan 1 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Male Pipe Rigid End Style Straight Expander N/A 1 in N/A 1-11-1/2 N/A 1/2 in N/A 1/2-14
02481225 N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male Pipe Rigid End Style Straight Expander N/A 1/2 in N/A 1/2-14 N/A 3/4 in N/A 3/4-14
02481226 N/A Brennan 3/4 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male Pipe Rigid End Style Straight Expander N/A 3/4 in N/A 3/4-14 N/A 3/4 in N/A 3/4-14
02567288 N/A Brennan 1 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male Pipe Rigid End Style Straight Expander N/A 1 in N/A 1-11-1/2 N/A 3/4 in N/A 3/4-14
00326108 N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 1 Inch (in) Male Pipe Rigid End Style Straight Expander N/A 1/2 in N/A 1/2-14 N/A 1 in N/A 1-11-1/2
00326114 N/A Brennan 3/4 Inch (in) Female Pipe Rigid x 1 Inch (in) Male Pipe Rigid End Style Straight Expander N/A 3/4 in N/A 3/4-14 N/A 1 in N/A 1-11-1/2
Unit of Measure
1 2 3