Item # |
Item Name |
Base Speed |
Duty/Condition Type |
Frame Material |
Frame Size |
|---|---|---|---|---|---|
| 05655726 | N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | N/A 1775 rpm | N/A Continuous Duty | N/A Cast Iron | N/A 326T |
| 05655727 | N/A Nidec 1750 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | N/A 1750 rpm | N/A Continuous Duty | N/A Cast Iron | N/A 184T |
| 05655728 | N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | N/A 1785 rpm | N/A Continuous Duty | N/A Cast Iron | N/A 364T |
| 05655729 | N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | N/A 1785 rpm | N/A Continuous Duty | N/A Cast Iron | N/A 365T |
| 05655730 | N/A Nidec 1765 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | N/A 1765 rpm | N/A Continuous Duty | N/A Cast Iron | N/A 213T |
| 05908768 | N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | N/A 1780 rpm | N/A Continuous Duty | N/A Cast Iron | N/A 326T |
| 04487604 | N/A Nidec 1160 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | N/A 1160 rpm | N/A Continuous Duty | N/A Cast Iron | N/A 145T |
| 04487607 | N/A Nidec 1745 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | N/A 1745 rpm | N/A Continuous Duty | N/A Cast Iron | N/A 145T |
| 04487611 | N/A Nidec 3540 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | N/A 3540 rpm | N/A Continuous Duty | N/A Cast Iron | N/A 254T |
| 04601219 | N/A Nidec 75 Horsepower (hp) Power Explosion Proof/Hazardous Location Motor | N/A 3565 rpm | N/A Continuous Duty | N/A Cast Iron | N/A 365TS |
| 04601189 | N/A Nidec 3 Horsepower (hp) Power Explosion Proof/Hazardous Location Motor | N/A 1175 rpm | N/A Continuous Duty | N/A Cast Iron | N/A 213T |
| 04601205 | N/A Nidec 7-1/2 Horsepower (hp) Power Explosion Proof/Hazardous Location Motor | N/A 1765 rpm | N/A Continuous Duty | N/A Cast Iron | N/A 213T |