Item # |
Item Name |
Bore Diameter |
Bore Type |
Chain Pitch Size |
Length Through Bore |
|---|---|---|---|---|---|
| 00195603 | N/A Tsubaki (UST) 1.2500 Inch (in) Length Through Finished Bore Sprocket | N/A 1.0000 in | N/A Finished with Keyway | N/A 3/4 in | N/A 1.2500 in |
| 00184364 | N/A Tsubaki (UST) 1.5000 Inch (in) Length Through Finished Bore Sprocket | N/A 2.0000 in | N/A Finished with Keyway | N/A 3/4 in | N/A 1-1/2 in |
| 00184427 | N/A Tsubaki (UST) 1.5000 Inch (in) Length Through Finished Bore Sprocket | N/A 2.0000 in | N/A Finished with Keyway | N/A 3/4 in | N/A 1-1/2 in |
| 00171953 | N/A Tsubaki (UST) 1.5000 Inch (in) Length Through Finished Bore Sprocket | N/A 1.0000 in | N/A Finished with Keyway | N/A 3/4 in | N/A 1-1/2 in |
| 00184481 | N/A Tsubaki (UST) 1.5000 Inch (in) Length Through Finished Bore Sprocket | N/A 2.0000 in | N/A Finished with Keyway | N/A 3/4 in | N/A 1-1/2 in |
| 01443927 | N/A Tsubaki (UST) 1.2500 Inch (in) Length Through Finished Bore Sprocket | N/A 1.0000 in | N/A Finished with Keyway | N/A 3/4 in | N/A 1.2500 in |
| 00184545 | N/A Tsubaki (UST) 1.5000 Inch (in) Length Through Finished Bore Sprocket | N/A 2.0000 in | N/A Finished with Keyway | N/A 3/4 in | N/A 1-1/2 in |
| 00171985 | N/A Tsubaki (UST) 1.5000 Inch (in) Length Through Finished Bore Sprocket | N/A 1.0000 in | N/A Finished with Keyway | N/A 3/4 in | N/A 1-1/2 in |
| 00184634 | N/A Tsubaki (UST) 1.5000 Inch (in) Length Through Finished Bore Sprocket | N/A 2.0000 in | N/A Finished with Keyway | N/A 3/4 in | N/A 1-1/2 in |
| 00184732 | N/A Tsubaki (UST) 1.2500 Inch (in) Length Through Finished Bore Sprocket | N/A 2.0000 in | N/A Finished with Keyway | N/A 3/4 in | N/A 1.2500 in |
| 00184936 | N/A Tsubaki (UST) 1.7500 Inch (in) Length Through Finished Bore Sprocket | N/A 2.0000 in | N/A Finished with Keyway | N/A 3/4 in | N/A 1-3/4 in |
| 00187201 | N/A Tsubaki (UST) 1.7500 Inch (in) Length Through Finished Bore Sprocket | N/A 1.0000 in | N/A Finished with Keyway | N/A 3/4 in | N/A 1-3/4 in |
| 00193791 | N/A Tsubaki (UST) 1.7500 Inch (in) Length Through Finished Bore Sprocket | N/A 2.0000 in | N/A Finished with Keyway | N/A 3/4 in | N/A 1-3/4 in |
| 00170834 | N/A Tsubaki (UST) 1.2500 Inch (in) Length Through Finished Bore Sprocket | N/A 1.0000 in | N/A Finished with Keyway | N/A 3/4 in | N/A 1.2500 in |
| 00172063 | N/A Tsubaki (UST) 1.6250 Inch (in) Length Through Finished Bore Sprocket | N/A 1.0000 in | N/A Finished with Keyway | N/A 1 in | N/A 1.6250 in |
| 00172100 | N/A Tsubaki (UST) 1.6250 Inch (in) Length Through Finished Bore Sprocket | N/A 1.0000 in | N/A Finished with Keyway | N/A 1 in | N/A 1.6250 in |
| 00172169 | N/A Tsubaki (UST) 1.6250 Inch (in) Length Through Finished Bore Sprocket | N/A 1.0000 in | N/A Finished with Keyway | N/A 1 in | N/A 1.6250 in |
| 00172244 | N/A Tsubaki (UST) 1.5000 Inch (in) Length Through Finished Bore Sprocket | N/A 1.0000 in | N/A Finished with Keyway | N/A 1 in | N/A 1-1/2 in |
| 00172333 | N/A Tsubaki (UST) 1.5000 Inch (in) Length Through Finished Bore Sprocket | N/A 1.0000 in | N/A Finished with Keyway | N/A 1 in | N/A 1-1/2 in |
| 00172421 | N/A Tsubaki (UST) 1.5000 Inch (in) Length Through Finished Bore Sprocket | N/A 1.0000 in | N/A Finished with Keyway | N/A 1 in | N/A 1-1/2 in |
| 00172516 | N/A Tsubaki (UST) 1.5000 Inch (in) Length Through Finished Bore Sprocket | N/A 1.0000 in | N/A Finished with Keyway | N/A 1 in | N/A 1-1/2 in |
| 00172571 | N/A Tsubaki (UST) 1.5000 Inch (in) Length Through Finished Bore Sprocket | N/A 2.0000 in | N/A Finished with Keyway | N/A 1 in | N/A 1-1/2 in |
| 00172577 | N/A Tsubaki (UST) 1.5000 Inch (in) Length Through Finished Bore Sprocket | N/A 1.0000 in | N/A Finished with Keyway | N/A 1 in | N/A 1-1/2 in |
| 01506631 | N/A Tsubaki (UST) 1.5000 Inch (in) Length Through Finished Bore Sprocket | N/A 2.0000 in | N/A Finished with Keyway | N/A 1 in | N/A 1-1/2 in |
| 00172638 | N/A Tsubaki (UST) 1.5000 Inch (in) Length Through Finished Bore Sprocket | N/A 1.0000 in | N/A Finished with Keyway | N/A 1 in | N/A 1-1/2 in |