Item # |
Item Name |
Bore Diameter |
Overall Length/Diameter |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
|---|---|---|---|---|---|
| 00562796 | N/A INA (Schaeffler) RCJ Series 1.6875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A 1.6875 in | N/A 137.5 mm | N/A 32500 lbf | N/A 20400 lbf |
| 00563945 | N/A INA (Schaeffler) RCJT Series 0.6250 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A 0.6250 in | N/A 57 mm | N/A 2150 lbf | N/A 1070 lbf |
| 00591155 | N/A INA (Schaeffler) RCJTY Series 2.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A 2.0000 in | N/A 116 mm | N/A 9800 lbf | N/A 6600 lbf |
| 00597280 | N/A INA (Schaeffler) PCCJ Series 25 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A 25 mm | N/A 95 mm | N/A 21600 N | N/A 14900 N |
| 00591162 | N/A INA (Schaeffler) RCJTY Series 2.1875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A 2.1875 in | N/A 134.5 mm | N/A 9800 lbf | N/A 6600 lbf |
| 00597283 | N/A INA (Schaeffler) PCCJ Series 40 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A 40 mm | N/A 130 mm | N/A 50000 N | N/A 38000 N |
| 00562813 | N/A INA (Schaeffler) RCJ Series 1.7500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A 1.7500 in | N/A 137.5 mm | N/A 32500 lbf | N/A 20400 lbf |
| 00562864 | N/A INA (Schaeffler) RCJ Series 2.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A 2.0000 in | N/A 162.5 mm | N/A 43500 lbf | N/A 29000 lbf |
| 00566966 | N/A INA (Schaeffler) PCJT Series 0.7500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A 0.7500 in | N/A 62 mm | N/A 2900 lbf | N/A 1480 lbf |
| 00562568 | N/A INA (Schaeffler) RCJ Series 0.6250 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A 0.6250 in | N/A 76 mm | N/A 9600 lbf | N/A 4750 lbf |
| 00600673 | N/A INA (Schaeffler) PCJY Series 1.2500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A 1.2500 in | N/A 118.5 mm | N/A 5800 lbf | N/A 3450 lbf |
| 00562196 | N/A INA (Schaeffler) RCJY Series 0.9375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A 0.9375 in | N/A 95.5 mm | N/A 3150 lbf | N/A 1760 lbf |
| 00564163 | N/A INA (Schaeffler) RCJT Series 1.7500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A 1.7500 in | N/A 112 mm | N/A 7400 lbf | N/A 4600 lbf |
| 00590923 | N/A INA (Schaeffler) RCJY Series 1.3750 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A 1.3750 in | N/A 118.5 mm | N/A 5800 lbf | N/A 3450 lbf |
| 00591007 | N/A INA (Schaeffler) RCJTY Series 0.6250 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A 0.6250 in | N/A 57 mm | N/A 2150 lbf | N/A 1070 lbf |
| 03218842 | N/A INA (Schaeffler) ZKLFA Series 15 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A 15 mm | N/A 63 mm | N/A 17900 N | N/A 28000 N |
| 00591093 | N/A INA (Schaeffler) RCJTY Series 1.3750 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A 1.3750 in | N/A 92.5 mm | N/A 5800 lbf | N/A 3450 lbf |
| 00564227 | N/A INA (Schaeffler) RCJT Series 2.1875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A 2.1875 in | N/A 134.5 mm | N/A 9800 lbf | N/A 6600 lbf |
| 00591123 | N/A INA (Schaeffler) RCJTY Series 1.6875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A 1.6875 in | N/A 112 mm | N/A 7400 lbf | N/A 4600 lbf |
| 00590970 | N/A INA (Schaeffler) RCJY Series 1.9375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A 1.9375 in | N/A 143 mm | N/A 7900 lbf | N/A 5200 lbf |
| 00591132 | N/A INA (Schaeffler) RCJTY Series 1.7500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A 1.7500 in | N/A 112 mm | N/A 7400 lbf | N/A 4600 lbf |
| 00590838 | N/A INA (Schaeffler) RCJY Series 0.6250 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A 0.6250 in | N/A 3.0000 in | N/A 2150 lbf | N/A 1070 lbf |
| 00562895 | N/A INA (Schaeffler) RCJ Series 2.1875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A 2.1875 in | N/A 162.5 mm | N/A 43500 lbf | N/A 29000 lbf |
| 00591015 | N/A INA (Schaeffler) RCJTY Series 0.7500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A 0.7500 in | N/A 57 mm | N/A 2900 lbf | N/A 1480 lbf |
| 00590961 | N/A INA (Schaeffler) RCJY Series 1.7500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A 1.7500 in | N/A 137.5 mm | N/A 7400 lbf | N/A 4600 lbf |