COMPANY HEADER
Print Back
INA (Schaeffler) Flange-Mount Ball Bearing Units
Unit of Measure
1 2 

Item #

Item Name

Bore Diameter

Overall Length/Diameter

Radial Dynamic Load Capacity

Radial Static Load Capacity

00590999 N/A INA (Schaeffler) RCJY Series 2.1875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A 2.1875 in N/A 162.5 mm N/A 9800 lbf N/A 6600 lbf
00564134 N/A INA (Schaeffler) RCJT Series 1.6250 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A 1.6250 in N/A 112 mm N/A 7400 lbf N/A 4600 lbf
02884727 N/A INA (Schaeffler) PCCJ Series 35 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A 35 mm N/A 118 mm N/A 39500 N N/A 29000 N
00590913 N/A INA (Schaeffler) RCJY Series 1.2500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A 1.2500 in N/A 118.5 mm N/A 5800 lbf N/A 3450 lbf
00600672 N/A INA (Schaeffler) PCJY Series 1.1875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A 1.1875 in N/A 108.5 mm N/A 4350 lbf N/A 2550 lbf
00564205 N/A INA (Schaeffler) RCJT Series 2.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A 2.0000 in N/A 134.5 mm N/A 9800 lbf N/A 6600 lbf
02923936 N/A INA (Schaeffler) ZKLR Series 8 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A 8 mm N/A 35 mm N/A 1810 N N/A 1520 N
00590992 N/A INA (Schaeffler) RCJTY Series 0.5000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A 0.5000 in N/A 57 mm N/A 2150 lbf N/A 1070 lbf
02925339 N/A INA (Schaeffler) ZKLFA Series 8 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A 8 mm N/A 50 mm N/A 12500 N N/A 16300 N
00590822 N/A INA (Schaeffler) RCJY Series 0.5000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A 0.5000 in N/A 3.0000 in N/A 2150 lbf N/A 1070 lbf
00564149 N/A INA (Schaeffler) RCJT Series 1.6875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A 1.6875 in N/A 112 mm N/A 7400 lbf N/A 4600 lbf
00590933 N/A INA (Schaeffler) RCJY Series 1.4375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A 1.4375 in N/A 118.5 mm N/A 5800 lbf N/A 3450 lbf
00562555 N/A INA (Schaeffler) RCJ Series 0.5000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A 0.5000 in N/A 76 mm N/A 9600 lbf N/A 4750 lbf
00564735 N/A INA (Schaeffler) RME Series 35 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A 35 mm N/A 135 mm N/A 27500 N N/A 15300 N
00595531 N/A INA (Schaeffler) FLCTE Series 17 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A 17 mm N/A 81 mm N/A 10100 N N/A 4750 N
02676569 N/A INA (Schaeffler) RCJT Series 35 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A 35 mm N/A 155 mm N/A 27500 N N/A 15300 N
04815565 N/A INA (Schaeffler) PME Series 20 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A 20 mm N/A 100 mm N/A 13600 N N/A 6600 N
Unit of Measure
1 2