COMPANY HEADER
Print Back
NTN Flange-Mount Ball Bearing Units
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Locking Device

Mounting Type

02135225 N/A NTN UCFL2 Series 0.5000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFL201-008D1 N/A 0.5000 in N/A Set Screw Collar N/A 2-Bolt Flange
02169421 N/A NTN UCF2 Series 2.5000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCF213-208D1 N/A 2.5000 in N/A Set Screw Collar N/A 4-Bolt Flange
01641421 N/A NTN ASFD2 Series 1.4375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A ASFD207-107 N/A 1.4375 in N/A Set Screw Collar N/A 2-Bolt Flange
03017685 N/A NTN UCFUX Series 2.2500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFUX-2.1/4 N/A 2.2500 in N/A Set Screw Collar N/A 4-Bolt Flange
02030221 N/A NTN ARFLU Series 1.5000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A ARFLU-1.1/2 N/A 1.5000 in N/A Set Screw Collar N/A 2-Bolt Flange
02282807 N/A NTN UCF2 Series 2.7500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCF214-212D1 N/A 2.7500 in N/A Set Screw Collar N/A 4-Bolt Flange
02028932 N/A NTN UCFU Series 1.6250 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFU-1.5/8 N/A 1.6250 in N/A Set Screw Collar N/A 4-Bolt Flange
02282894 N/A NTN UCFL2 Series 2.7500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFL214-212D1 N/A 2.7500 in N/A Set Screw Collar N/A 2-Bolt Flange
02282888 N/A NTN UCFL2 Series 45 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFL209D1 N/A 45 mm N/A Set Screw Collar N/A 2-Bolt Flange
00562868 N/A NTN UELFU Series 2.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UELFU-2 N/A 2.0000 in N/A Eccentric Collar N/A 4-Bolt Flange
00577847 N/A NTN ASPFL2 Series 25 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A ASPFL205 N/A 25 mm N/A Set Screw Collar N/A 2-Bolt Flange
02300192 N/A NTN UCFL2 Series 2.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFL210-200D1 N/A 2.0000 in N/A Set Screw Collar N/A 2-Bolt Flange
02166174 N/A NTN UELFU2 Series 2.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UELFU211-200D1 N/A 2.0000 in N/A Eccentric Collar N/A 4-Bolt Flange
00564075 N/A NTN UELFLU Series 1.3125 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UELFLU-1.5/16 N/A 1.3125 in N/A Eccentric Collar N/A 2-Bolt Flange
02494763 N/A NTN UCFL2 Series 55 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFL211 N/A 55 mm N/A Set Screw Collar N/A 2-Bolt Flange
02288018 N/A NTN UCFCX Series 2.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFCX10-200D1 N/A 2.0000 in N/A Set Screw Collar N/A 4-Bolt Piloted
02393285 N/A NTN UCFC Series 75 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFC215D1 N/A 75 mm N/A Set Screw Collar N/A 4-Bolt Piloted
02030200 N/A NTN ARFU Series 1.2500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A ARFU-1.1/4 N/A 1.2500 in N/A Set Screw Collar N/A 4-Bolt Flange
02135263 N/A NTN UCF2 Series 2.4375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCF212-207D1 N/A 2.4375 in N/A Set Screw Collar N/A 4-Bolt Flange
03017680 N/A NTN UCFUX Series 1.5000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFUX-1.1/2 N/A 1.5000 in N/A Set Screw Collar N/A 4-Bolt Flange
02282812 N/A NTN UCF2 Series 3.2500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCF217-304D1 N/A 3.2500 in N/A Set Screw Collar N/A 4-Bolt Flange
02140009 N/A NTN UCFU Series 1.8750 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFU-1.7/8 N/A 1.8750 in N/A Set Screw Collar N/A 4-Bolt Flange
02030201 N/A NTN ARFU Series 1.3750 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A ARFU-1.3/8 N/A 1.3750 in N/A Set Screw Collar N/A 4-Bolt Flange
04683940 N/A NTN UCF2 Series 3.4375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCF217-307D1 N/A 3.4375 in N/A Set Screw Collar N/A 4-Bolt Flange
05066554 N/A NTN ASFB Series 35 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A ASFB207 N/A 35 mm N/A N/A 2-Bolt Flange
Unit of Measure
 1 2 3 4 5 »