Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Locking Device |
Mounting Type |
|---|---|---|---|---|---|
| 02282855 | N/A NTN UCFCX Series 45 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFCX09D1 | N/A 45 mm | N/A Set Screw Collar | N/A 4-Bolt Piloted |
| 04775851 | N/A NTN UCFU Series 3.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFU-3 | N/A 3.0000 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 02330721 | N/A NTN UCFX Series 1.2500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFX06-104D1 | N/A 1.2500 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 02028939 | N/A NTN UCFU Series 2.6875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFU-2.11/16 | N/A 2.6875 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 02135363 | N/A NTN UELF2 Series 1.4375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UELF207-107D1 | N/A 1.4375 in | N/A Eccentric Collar | N/A 4-Bolt Flange |
| 02030160 | N/A NTN UCFLU Series 1.6250 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFLU-1.5/8 | N/A 1.6250 in | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 02030214 | N/A NTN ARFLU Series 1.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A ARFLU-1 | N/A 1.0000 in | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 02282858 | N/A NTN UCFCX Series 2.2500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFCX11-204D1 | N/A 2.2500 in | N/A Set Screw Collar | N/A 4-Bolt Piloted |
| 02282874 | N/A NTN UCFH Series 1.7500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFH209-112D1 | N/A 1.7500 in | N/A Set Screw Collar | N/A 3-Bolt Bracket |
| 03361547 | N/A NTN ASFD2 Series 17 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A ASFD203 | N/A 17 mm | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 03544323 | N/A NTN UCFX Series 2.9375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFX15-215D1 | N/A 2.9375 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 00564166 | N/A NTN UELFLU Series 1.7500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UELFLU-1.3/4 | N/A 1.7500 in | N/A Eccentric Collar | N/A 2-Bolt Flange |
| 02282387 | N/A NTN ASPF2 Series 0.7500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A ASPF204-012 | N/A 0.7500 in | N/A Set Screw Collar | N/A 3-Bolt Round |
| 02887781 | N/A NTN UCF3 Series 75 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCF315D1 | N/A 75 mm | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 02282850 | N/A NTN UCFC Series 80 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFC216D1 | N/A 80 mm | N/A Set Screw Collar | N/A 4-Bolt Piloted |
| 04598796 | N/A NTN UCFS3 Series 100 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFS320D1 | N/A 100 mm | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 00562848 | N/A NTN UELFU Series 1.9375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UELFU-1.15/16 | N/A 1.9375 in | N/A Eccentric Collar | N/A 4-Bolt Flange |
| 04544683 | N/A NTN UCFH Series 0.5000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFH201-008D1 | N/A 0.5000 in | N/A Set Screw Collar | N/A 3-Bolt Bracket |
| 02028931 | N/A NTN UCFU Series 1.5000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFU-1.1/2 | N/A 1.5000 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 02282911 | N/A NTN UCFX Series 1.7500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFX09-112D1 | N/A 1.7500 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 00562899 | N/A NTN UELFU Series 2.1875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UELFU-2.3/16 | N/A 2.1875 in | N/A Eccentric Collar | N/A 4-Bolt Flange |
| 00586624 | N/A NTN UCFC Series 85 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFC217D1 | N/A 85 mm | N/A Set Screw Collar | N/A 4-Bolt Piloted |
| 00577823 | N/A NTN ASPFL2 Series 15 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A ASPFL202 | N/A 15 mm | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 03017686 | N/A NTN UCFUX Series 2.6875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFUX-2.11/16 | N/A 2.6875 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 02282867 | N/A NTN UCFH Series 0.8750 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFH205-014D1 | N/A 0.8750 in | N/A Set Screw Collar | N/A 3-Bolt Bracket |