COMPANY HEADER
Print Back
NTN Flange-Mount Ball Bearing Units
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Locking Device

Mounting Type

02240730 N/A NTN ASPFL2 Series 0.6250 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A ASPFL202-010 N/A 0.6250 in N/A Set Screw Collar N/A 2-Bolt Flange
02282844 N/A NTN UCFC Series 2.4375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFC212-207D1 N/A 2.4375 in N/A Set Screw Collar N/A 4-Bolt Piloted
00562624 N/A NTN UELFU Series 0.9375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UELFU-15/16 N/A 0.9375 in N/A Eccentric Collar N/A 4-Bolt Flange
02135254 N/A NTN UCF2 Series 1.5000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCF208-108D1 N/A 1.5000 in N/A Set Screw Collar N/A 4-Bolt Flange
02135379 N/A NTN UELF2 Series 2.4375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UELF212-207D1 N/A 2.4375 in N/A Eccentric Collar N/A 4-Bolt Flange
01499535 N/A NTN ARFU Series 2.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A ARFU-2S N/A 2.0000 in N/A Set Screw Collar N/A 4-Bolt Flange
04177049 N/A NTN UCFX Series 3.9375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFX20-315D1 N/A 3.9375 in N/A Set Screw Collar N/A 4-Bolt Flange
02282859 N/A NTN UCFCX Series 2.4375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFCX12-207D1 N/A 2.4375 in N/A Set Screw Collar N/A 4-Bolt Piloted
02283127 N/A NTN UELFC Series 1.2500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UELFC207-104D1 N/A 1.2500 in N/A Eccentric Collar N/A 4-Bolt Piloted
02300191 N/A NTN UCFH Series 1.2500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFH206-104D1 N/A 1.2500 in N/A Set Screw Collar N/A 3-Bolt Bracket
02282847 N/A NTN UCFC Series 70 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFC214D1 N/A 70 mm N/A Set Screw Collar N/A 4-Bolt Piloted
02282797 N/A NTN UCF2 Series 2.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCF211-200N1D1 N/A 2.0000 in N/A Set Screw Collar N/A 4-Bolt Flange
01374151 N/A NTN UCFX Series 55 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFX11D1 N/A 55 mm N/A Set Screw Collar N/A 4-Bolt Flange
03119961 N/A NTN UCFU Series 1.2500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFU-1.1/4 N/A 1.2500 in N/A Set Screw Collar N/A 4-Bolt Flange
00564010 N/A NTN UELFLU Series 1.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UELFLU-1 N/A 1.0000 in N/A Eccentric Collar N/A 2-Bolt Flange
02282853 N/A NTN UCFCX Series 1.5000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFCX08-108D1 N/A 1.5000 in N/A Set Screw Collar N/A 4-Bolt Piloted
00568470 N/A NTN ASFB Series 17 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A ASFB203 N/A 17 mm N/A Set Screw Collar N/A 2-Bolt Flange
02282917 N/A NTN UCFX Series 80 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFX16D1 N/A 80 mm N/A Set Screw Collar N/A 4-Bolt Flange
00562983 N/A NTN UELFU Series 2.9375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UELFU-2.15/16 N/A 2.9375 in N/A Eccentric Collar N/A 4-Bolt Flange
04242740 N/A NTN UELFLU2 Series 2.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UELFLU210-200D1 N/A 2.0000 in N/A Eccentric Collar N/A 2-Bolt Flange
00564779 N/A NTN UCFLUX Series 1.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFLUX-1 N/A 1.0000 in N/A Set Screw Collar N/A 2-Bolt Flange
02116642 N/A NTN UCF3 Series 2.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCF311-200D1 N/A 2.0000 in N/A Set Screw Collar N/A 4-Bolt Flange
01498879 N/A NTN AELFD2 Series 0.5000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A AELFD201-008 N/A 0.5000 in N/A Eccentric Collar N/A 2-Bolt Flange
02135247 N/A NTN UCF2 Series 1.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCF205-100D1 N/A 1.0000 in N/A Set Screw Collar N/A 4-Bolt Flange
03119962 N/A NTN UCFLU Series 1.2500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFLU-1.1/4 N/A 1.2500 in N/A Set Screw Collar N/A 2-Bolt Flange
Unit of Measure
« 11 12 13 14 15 »