COMPANY HEADER
Print Back
NTN Flange-Mount Ball Bearing Units
Unit of Measure
« 16 17 18 19 20 

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Locking Device

Mounting Type

02282871 N/A NTN UCFH Series 1.2500 Inch (in) Bore Diameter Flange Bearing Unit N/A UCFH207-104D1 N/A 1.2500 in N/A Set Screw Collar N/A 3-Bolt Flange
02282877 N/A NTN UCFL2 Series 12 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFL201D1 N/A 12 mm N/A Set Screw Collar N/A 2-Bolt Flange
02282887 N/A NTN UCFL2 Series 1.5625 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFL208-109D1 N/A 1.5625 in N/A Set Screw Collar N/A 2-Bolt Flange
02282891 N/A NTN UCFL2 Series 2.3750 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFL212-206D1 N/A 2.3750 in N/A Set Screw Collar N/A 2-Bolt Flange
02282898 N/A NTN UCFL Series 35 Millimeter (mm) Bore Diameter Flange Bearing Unit N/A UCFL307D1 N/A 35 mm N/A Set Screw Collar N/A 2-Bolt Flange
02282907 N/A NTN UCFS3 Series 3.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFS315-300D1 N/A 3.0000 in N/A Set Screw Collar N/A 4-Bolt Flange
02282909 N/A NTN UCFX Series 1.5000 Inch (in) Bore Diameter Flange Bearing Unit N/A UCFX08-108D1 N/A 1.5000 in N/A Set Screw Collar N/A 4-Bolt Flange
02282910 N/A NTN UCFX Series 1.6875 Inch (in) Bore Diameter Flange Bearing Unit N/A UCFX09-111D1 N/A 1.6875 in N/A Set Screw Collar N/A 4-Bolt Flange
02282915 N/A NTN UCFX Series 2.6875 Inch (in) Bore Diameter Flange Bearing Unit N/A UCFX14-211D1 N/A 2.6875 in N/A Set Screw Collar N/A 4-Bolt Flange
02283122 N/A NTN UELF3 Series 2.4375 Inch (in) Bore Diameter Flange Bearing Unit N/A UELF312-207D1 N/A 2.4375 in N/A Eccentric Collar N/A 4-Bolt Flange
02283173 N/A NTN UELFU2 Series 1.9375 Inch (in) Bore Diameter Flange Bearing Unit N/A UELFU210 N/A 1.9375 in N/A Eccentric Collar N/A 4-Bolt Flange
02288480 N/A NTN AELFD2 Series 1.0000 Inch (in) Bore Diameter Flange Bearing Unit N/A AELFD205 N/A 1.0000 in N/A Eccentric Collar N/A 2-Bolt Flange
02288482 N/A NTN AELPF2 Series 30 Millimeter (mm) Bore Diameter Flange Bearing Unit N/A AELPF206 N/A 30 mm N/A Eccentric Collar N/A 3-Bolt Flange
02288483 N/A NTN AELPF2 Series 1.2500 Inch (in) Bore Diameter Flange Bearing Unit N/A AELPF207 N/A 1.2500 in N/A Eccentric Collar N/A 3-Bolt Flange
02288494 N/A NTN ASFD2 Series 0.9375 Inch (in) Bore Diameter Flange Bearing Unit N/A ASFD205-015 N/A 0.9375 in N/A Set Screw Collar N/A 2-Bolt Flange
02288495 N/A NTN ASFD2 Series 1.1250 Inch (in) Bore Diameter Flange Bearing Unit N/A ASFD206-102 N/A 1.1250 in N/A Set Screw Collar N/A 2-Bolt Flange
02288496 N/A NTN ASFD2 Series 1.2500 Inch (in) Bore Diameter Flange Bearing Unit N/A ASFD207-104 N/A 1.2500 in N/A Set Screw Collar N/A 2-Bolt Flange
02288497 N/A NTN ASFD2 Series 1.3750 Inch (in) Bore Diameter Flange Bearing Unit N/A ASFD207-106 N/A 1.3750 in N/A Set Screw Collar N/A 2-Bolt Flange
02300193 N/A NTN UCFX Series 1.0000 Inch (in) Bore Diameter Flange Bearing Unit N/A UCFX05-100D1 N/A 1.0000 in N/A Set Screw Collar N/A 4-Bolt Flange
02300195 N/A NTN UCFX Series 2.1875 Inch (in) Bore Diameter Flange Bearing Unit N/A UCFX11-203D1 N/A 2.1875 in N/A Set Screw Collar N/A 4-Bolt Flange
02300204 N/A NTN UELFU2 Series 1.0000 Inch (in) Bore Diameter Flange Bearing Unit N/A UELFU205-100D1 N/A 1.0000 in N/A Eccentric Collar N/A 4-Bolt Flange
02626916 N/A NTN UELFLU2 Series 1.1250 Inch (in) Bore Diameter Flange Bearing Unit N/A UELFLU206-102D1 N/A 1.1250 in N/A Eccentric Collar N/A 2-Bolt Flange
02626922 N/A NTN UELFLU2 Series 1.4375 Inch (in) Bore Diameter Flange Bearing Unit N/A UELFLU207-107D1 N/A 1.4375 in N/A Eccentric Collar N/A 2-Bolt Flange
02626928 N/A NTN UELFLU2 Series 1.8750 Inch (in) Bore Diameter Flange Bearing Unit N/A UELFLU210-114D1 N/A 1.8750 in N/A Eccentric Collar N/A 2-Bolt Flange
02626954 N/A NTN UELFU2 Series 1.7500 Inch (in) Bore Diameter Flange Bearing Unit N/A UELFU209-112D1 N/A 1.7500 in N/A Eccentric Collar N/A 4-Bolt Flange
Unit of Measure
« 16 17 18 19 20