Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Locking Device |
Mounting Type |
|---|---|---|---|---|---|
| 03527338 | N/A NTN ASPF2 Series 25 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A ASPF205 | N/A 25 mm | N/A Set Screw Collar | N/A 3-Bolt Round |
| 02282788 | N/A NTN UCF2 Series 1.3125 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCF207-105D1 | N/A 1.3125 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 00565081 | N/A NTN UCFL2 Series 60 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFL212-204D1 | N/A 60 mm | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 02282893 | N/A NTN UCFL2 Series 2.5000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFL213-208D1 | N/A 2.5000 in | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 00563843 | N/A NTN UCF2 Series 55 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCF211 | N/A 55 mm | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 00585633 | N/A NTN UCFS3 Series 60 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFS312D1 | N/A 60 mm | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 02282787 | N/A NTN UCF2 Series 1.0625 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCF206-101D1 | N/A 1.0625 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 02135237 | N/A NTN UCFL2 Series 1.9375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFL210-115D1 | N/A 1.9375 in | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 02283125 | N/A NTN UELFC Series 1.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UELFC205-100D1 | N/A 1.0000 in | N/A Eccentric Collar | N/A 4-Bolt Piloted |
| 02748090 | N/A NTN UCFL2 Series 2.4375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFL212-207D1 | N/A 2.4375 in | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 02282296 | N/A NTN AELFL Series 1.2500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A AELFL206-104D1 | N/A 1.2500 in | N/A Eccentric Collar | N/A 2-Bolt Flange |
| 02282838 | N/A NTN UCFC Series 2.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFC210-200D1 | N/A 2.0000 in | N/A Set Screw Collar | N/A 4-Bolt Piloted |
| 00595822 | N/A NTN UCF3 Series 45 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCF309D1 | N/A 45 mm | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 02135238 | N/A NTN UCFL2 Series 2.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFL211-200D1 | N/A 2.0000 in | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 00563800 | N/A NTN UCF2 Series 35 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCF207D1 | N/A 35 mm | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 02282857 | N/A NTN UCFCX Series 50 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFCX10D1 | N/A 50 mm | N/A Set Screw Collar | N/A 4-Bolt Piloted |
| 00564457 | N/A NTN UCFLU Series 1.4375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFLU-1.7/16 | N/A 1.4375 in | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 00580456 | N/A NTN ASPFL2 Series 1.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A ASPFL205-100 | N/A 1.0000 in | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 02282865 | N/A NTN UCFCX Series 3.9375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFCX20-315D1 | N/A 3.9375 in | N/A Set Screw Collar | N/A 4-Bolt Piloted |
| 02116643 | N/A NTN UCFC Series 2.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFC211-200D1 | N/A 2.0000 in | N/A Set Screw Collar | N/A 4-Bolt Piloted |
| 02094286 | N/A NTN UCFUX Series 2.9375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFUX-2.15/16 | N/A 2.9375 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 02288493 | N/A NTN ASFD2 Series 0.6250 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A ASFD202-010 | N/A 0.6250 in | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 02030205 | N/A NTN ARFU Series 1.7500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A ARFU-1.3/4 | N/A 1.7500 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 02282289 | N/A NTN AELFD2 Series 1.1875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A AELFD206-103 | N/A 1.1875 in | N/A Eccentric Collar | N/A 2-Bolt Flange |
| 00564087 | N/A NTN UELFLU Series 1.3750 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UELFLU-1.3/8 | N/A 1.3750 in | N/A Eccentric Collar | N/A 2-Bolt Flange |