COMPANY HEADER
Print Back
NTN Flange-Mount Ball Bearing Units
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Locking Device

Mounting Type

02282855 N/A NTN UCFCX Series 45 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFCX09D1 N/A 45 mm N/A Set Screw Collar N/A 4-Bolt Piloted
04775851 N/A NTN UCFU Series 3.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFU-3 N/A 3.0000 in N/A Set Screw Collar N/A 4-Bolt Flange
02330721 N/A NTN UCFX Series 1.2500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFX06-104D1 N/A 1.2500 in N/A Set Screw Collar N/A 4-Bolt Flange
02028939 N/A NTN UCFU Series 2.6875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFU-2.11/16 N/A 2.6875 in N/A Set Screw Collar N/A 4-Bolt Flange
02135363 N/A NTN UELF2 Series 1.4375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UELF207-107D1 N/A 1.4375 in N/A Eccentric Collar N/A 4-Bolt Flange
02030160 N/A NTN UCFLU Series 1.6250 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFLU-1.5/8 N/A 1.6250 in N/A Set Screw Collar N/A 2-Bolt Flange
02030214 N/A NTN ARFLU Series 1.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A ARFLU-1 N/A 1.0000 in N/A Set Screw Collar N/A 2-Bolt Flange
02282858 N/A NTN UCFCX Series 2.2500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFCX11-204D1 N/A 2.2500 in N/A Set Screw Collar N/A 4-Bolt Piloted
02282874 N/A NTN UCFH Series 1.7500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFH209-112D1 N/A 1.7500 in N/A Set Screw Collar N/A 3-Bolt Bracket
03361547 N/A NTN ASFD2 Series 17 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A ASFD203 N/A 17 mm N/A Set Screw Collar N/A 2-Bolt Flange
03544323 N/A NTN UCFX Series 2.9375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFX15-215D1 N/A 2.9375 in N/A Set Screw Collar N/A 4-Bolt Flange
00564166 N/A NTN UELFLU Series 1.7500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UELFLU-1.3/4 N/A 1.7500 in N/A Eccentric Collar N/A 2-Bolt Flange
02282387 N/A NTN ASPF2 Series 0.7500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A ASPF204-012 N/A 0.7500 in N/A Set Screw Collar N/A 3-Bolt Round
02887781 N/A NTN UCF3 Series 75 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCF315D1 N/A 75 mm N/A Set Screw Collar N/A 4-Bolt Flange
02282850 N/A NTN UCFC Series 80 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFC216D1 N/A 80 mm N/A Set Screw Collar N/A 4-Bolt Piloted
04598796 N/A NTN UCFS3 Series 100 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFS320D1 N/A 100 mm N/A Set Screw Collar N/A 4-Bolt Flange
00562848 N/A NTN UELFU Series 1.9375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UELFU-1.15/16 N/A 1.9375 in N/A Eccentric Collar N/A 4-Bolt Flange
04544683 N/A NTN UCFH Series 0.5000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFH201-008D1 N/A 0.5000 in N/A Set Screw Collar N/A 3-Bolt Bracket
02028931 N/A NTN UCFU Series 1.5000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFU-1.1/2 N/A 1.5000 in N/A Set Screw Collar N/A 4-Bolt Flange
02282911 N/A NTN UCFX Series 1.7500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFX09-112D1 N/A 1.7500 in N/A Set Screw Collar N/A 4-Bolt Flange
00562899 N/A NTN UELFU Series 2.1875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UELFU-2.3/16 N/A 2.1875 in N/A Eccentric Collar N/A 4-Bolt Flange
00586624 N/A NTN UCFC Series 85 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFC217D1 N/A 85 mm N/A Set Screw Collar N/A 4-Bolt Piloted
00577823 N/A NTN ASPFL2 Series 15 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A ASPFL202 N/A 15 mm N/A Set Screw Collar N/A 2-Bolt Flange
03017686 N/A NTN UCFUX Series 2.6875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFUX-2.11/16 N/A 2.6875 in N/A Set Screw Collar N/A 4-Bolt Flange
02282867 N/A NTN UCFH Series 0.8750 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFH205-014D1 N/A 0.8750 in N/A Set Screw Collar N/A 3-Bolt Bracket
Unit of Measure
 1 2 3 4 5 »