Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Locking Device |
Mounting Type |
|---|---|---|---|---|---|
| 02030163 | N/A NTN UCFLU Series 1.9375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFLU-1.15/16 | N/A 1.9375 in | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 02030159 | N/A NTN UCFLU Series 1.5000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFLU-1.1/2 | N/A 1.5000 in | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 00581295 | N/A NTN AELFD2 Series 1.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A AELFD205-100 | N/A 1.0000 in | N/A Eccentric Collar | N/A 2-Bolt Flange |
| 01477960 | N/A NTN UCFL2 Series 1.7500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFL209-112D1 | N/A 1.7500 in | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 02135260 | N/A NTN UCF2 Series 2.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCF211-200D1 | N/A 2.0000 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 00563768 | N/A NTN UCF2 Series 20 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCF204D1 | N/A 20 mm | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 03542405 | N/A NTN UCFC Series 55 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFC211D1 | N/A 55 mm | N/A Set Screw Collar | N/A 4-Bolt Piloted |
| 00562725 | N/A NTN UELFU Series 1.3750 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UELFU-1.3/8 | N/A 1.3750 in | N/A Eccentric Collar | N/A 4-Bolt Flange |
| 00562259 | N/A NTN UCFU Series 1.1875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFU-1.3/16 | N/A 1.1875 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 02030207 | N/A NTN ARFU Series 2.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A ARFU-2 | N/A 2.0000 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 00577838 | N/A NTN UCFH Series 20 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFH204 | N/A 20 mm | N/A Set Screw Collar | N/A 3-Bolt Bracket |
| 02028952 | N/A NTN UCFLU Series 0.7500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFLU-3/4 | N/A 0.7500 in | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 00562332 | N/A NTN UCFU Series 1.4375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFU-1.7/16 | N/A 1.4375 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 02330727 | N/A NTN AELFL Series 1.1875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A AELFL206-103D1 | N/A 1.1875 in | N/A Eccentric Collar | N/A 2-Bolt Flange |
| 02135256 | N/A NTN UCF2 Series 1.6875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCF209-111D1 | N/A 1.6875 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 05086143 | N/A NTN UCF3 Series 65 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCF313D1 | N/A 65 mm | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 04305149 | N/A NTN ARFU Series 0.8750 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A ARFU-1.5/8 | N/A 0.8750 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 03017636 | N/A NTN UCFLUX Series 1.5000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFLUX-1.1/2 | N/A 1.5000 in | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 02135234 | N/A NTN UCFL2 Series 1.5000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFL208-108D1 | N/A 1.5000 in | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 02282818 | N/A NTN UCF3 Series 1.7500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCF309-112D1 | N/A 1.7500 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 01477952 | N/A NTN UCFLU Series 1.7500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFLU-1.3/4 | N/A 1.7500 in | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 02028937 | N/A NTN UCFU Series 2.2500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFU-2.1/4 | N/A 2.2500 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 03313258 | N/A NTN ASFB Series 30 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A ASFB206 | N/A 30 mm | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 02300288 | N/A NTN UCF2 Series 90 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCF218 | N/A 90 mm | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 02028938 | N/A NTN UCFU Series 2.4375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFU-2.7/16 | N/A 2.4375 in | N/A Set Screw Collar | N/A 4-Bolt Flange |