Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Locking Device |
Mounting Type |
|---|---|---|---|---|---|
| 03017689 | N/A NTN UCFUX Series 3.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFUX-3 | N/A 3.0000 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 02135359 | N/A NTN UELF2 Series 1.1875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UELF206-103D1 | N/A 1.1875 in | N/A Eccentric Collar | N/A 4-Bolt Flange |
| 04075416 | N/A NTN UELFLU2 Series 1.3750 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UELFLU207-106D1 | N/A 1.3750 in | N/A Eccentric Collar | N/A 2-Bolt Flange |
| 02282919 | N/A NTN UCFX Series 4.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFX20-400D1 | N/A 4.0000 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 00562817 | N/A NTN UELFU Series 1.7500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UELFU-1.3/4 | N/A 1.7500 in | N/A Eccentric Collar | N/A 4-Bolt Flange |
| 00564351 | N/A NTN UCFLU Series 1.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFLU-1 | N/A 1.0000 in | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 02028927 | N/A NTN UCFUX Series 0.9375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFUX-15/16 | N/A 0.9375 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 02030164 | N/A NTN UCFLU Series 2.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFLU-2 | N/A 2.0000 in | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 00583145 | N/A NTN ASFD2 Series 0.7500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A ASFD204-012 | N/A 0.7500 in | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 02028953 | N/A NTN UCFLU Series 0.8750 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFLU-7/8 | N/A 0.8750 in | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 00595914 | N/A NTN UCF3 Series 80 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCF316D1 | N/A 80 mm | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 00595819 | N/A NTN UCF3 Series 40 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCF308D1 | N/A 40 mm | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 03942881 | N/A NTN UCFCX Series 1.2500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFCX06-104D1 | N/A 1.2500 in | N/A Set Screw Collar | N/A 4-Bolt Piloted |
| 02135228 | N/A NTN UCFL2 Series 0.8750 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFL205-014D1 | N/A 0.8750 in | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 03239658 | N/A NTN UCFS3 Series 130 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFS326D1 | N/A 130 mm | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 03158845 | N/A NTN UCFC Series 90 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFC218D1 | N/A 90 mm | N/A Set Screw Collar | N/A 4-Bolt Piloted |
| 00580986 | N/A NTN ASPFL2 Series 12 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A ASPFL201 | N/A 12 mm | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 02028936 | N/A NTN UCFU Series 2.1875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFU-2.3/16 | N/A 2.1875 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 00563995 | N/A NTN UELFLU Series 0.9375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UELFLU-15/16 | N/A 0.9375 in | N/A Eccentric Collar | N/A 2-Bolt Flange |
| 02109093 | N/A NTN UCFUX Series 1.1875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFUX-1.3/16 | N/A 1.1875 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 02135253 | N/A NTN UCF2 Series 1.4375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCF207-107D1 | N/A 1.4375 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 02282822 | N/A NTN UCF3 Series 70 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCF314D1 | N/A 70 mm | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 03017672 | N/A NTN UCFLUX Series 1.9375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFLUX-1.15/16 | N/A 1.9375 in | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 02282892 | N/A NTN UCFL2 Series 60 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFL212D1 | N/A 60 mm | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 00564104 | N/A NTN UELFLU Series 1.4375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UELFLU-1.7/16 | N/A 1.4375 in | N/A Eccentric Collar | N/A 2-Bolt Flange |