Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Locking Device |
Mounting Type |
|---|---|---|---|---|---|
| 02166150 | N/A NTN UCF2 Series 75 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCF215D1 | N/A 75 mm | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 03017671 | N/A NTN UCFLUX Series 1.6875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFLUX-1.11/16 | N/A 1.6875 in | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 04893118 | N/A NTN UCFCX Series 60 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFCX12D1 | N/A 60 mm | N/A Set Screw Collar | N/A 4-Bolt Piloted |
| 00582622 | N/A NTN ASFD2 Series 1.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A ASFD205-100 | N/A 1.0000 in | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 02282832 | N/A NTN UCFC Series 1.2500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFC206-104D1 | N/A 1.2500 in | N/A Set Screw Collar | N/A 4-Bolt Piloted |
| 03017679 | N/A NTN UCFLUX Series 2.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFLUX-2 | N/A 2.0000 in | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 02028935 | N/A NTN UCFU Series 2.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFU-2 | N/A 2.0000 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 00595896 | N/A NTN UCF3 Series 75 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCF315-215D1 | N/A 75 mm | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 02282811 | N/A NTN UCF2 Series 80 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCF216D1 | N/A 80 mm | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 02140010 | N/A NTN UCF2 Series 1.8750 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCF210-114D1 | N/A 1.8750 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 02164999 | N/A NTN ASFD2 Series 30 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A ASFD206 | N/A 30 mm | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 00580334 | N/A NTN ASPF2 Series 1.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A ASPF205-100 | N/A 1.0000 in | N/A Set Screw Collar | N/A 3-Bolt Round |
| 03733882 | N/A NTN UCFC Series 2.6875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFC214-211D1 | N/A 2.6875 in | N/A Set Screw Collar | N/A 4-Bolt Piloted |
| 02283172 | N/A NTN UELFU2 Series 2.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UELFU210-200D1 | N/A 2.0000 in | N/A Eccentric Collar | N/A 4-Bolt Flange |
| 00584142 | N/A NTN UCFC Series 1.5625 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFC208-109D1 | N/A 1.5625 in | N/A Set Screw Collar | N/A 4-Bolt Piloted |
| 02166170 | N/A NTN UELFC Series 1.9375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UELFC210-115D1 | N/A 1.9375 in | N/A Eccentric Collar | N/A 4-Bolt Piloted |
| 02282843 | N/A NTN UCFC Series 2.3750 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFC212-206D1 | N/A 2.3750 in | N/A Set Screw Collar | N/A 4-Bolt Piloted |
| 00581281 | N/A NTN AELFD2 Series 0.7500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A AELFD204-012 | N/A 0.7500 in | N/A Eccentric Collar | N/A 2-Bolt Flange |
| 00596202 | N/A NTN UCFC Series 60 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFC212D1 | N/A 60 mm | N/A Set Screw Collar | N/A 4-Bolt Piloted |
| 02288021 | N/A NTN UCFL2 Series 20 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFL204D1 | N/A 20 mm | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 03017687 | N/A NTN UCFUX Series 2.1875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCFUX-2.3/16 | N/A 2.1875 in | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 00581337 | N/A NTN ASFD2 Series 1.1875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A ASFD206-103 | N/A 1.1875 in | N/A Set Screw Collar | N/A 2-Bolt Flange |
| 01498891 | N/A NTN AELFD2 Series 0.8750 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A AELFD205-014 | N/A 0.8750 in | N/A Eccentric Collar | N/A 2-Bolt Flange |
| 02282800 | N/A NTN UCF2 Series 55 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit | N/A UCF211D1 | N/A 55 mm | N/A Set Screw Collar | N/A 4-Bolt Flange |
| 02030206 | N/A NTN ARFU Series 1.9375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit | N/A ARFU-1.15/16 | N/A 1.9375 in | N/A Set Screw Collar | N/A 4-Bolt Flange |