COMPANY HEADER
Print Back
NTN Flange-Mount Ball Bearing Units
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Locking Device

Mounting Type

02135372 N/A NTN UELF2 Series 2.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UELF211-200D1 N/A 2.0000 in N/A Eccentric Collar N/A 4-Bolt Flange
02282918 N/A NTN UCFX Series 3.5000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFX18-308D1 N/A 3.5000 in N/A Set Screw Collar N/A 4-Bolt Flange
02030156 N/A NTN UCFLU Series 1.1250 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFLU-1.1/8 N/A 1.1250 in N/A Set Screw Collar N/A 2-Bolt Flange
00564178 N/A NTN UELFLU Series 1.8750 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UELFLU-1.7/8 N/A 1.8750 in N/A Eccentric Collar N/A 2-Bolt Flange
02247789 N/A NTN UCFUX Series 2.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFUX-2 N/A 2.0000 in N/A Set Screw Collar N/A 4-Bolt Flange
02166156 N/A NTN UCFX Series 2.4375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFX12-207D1 N/A 2.4375 in N/A Set Screw Collar N/A 4-Bolt Flange
02031546 N/A NTN UCFX Series 3.4375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFX17-307D1 N/A 3.4375 in N/A Set Screw Collar N/A 4-Bolt Flange
04054139 N/A NTN UCF3 Series 2.1875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCF311-203D1 N/A 2.1875 in N/A Set Screw Collar N/A 4-Bolt Flange
02166157 N/A NTN UCFX Series 3.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFX15-300D1 N/A 3.0000 in N/A Set Screw Collar N/A 4-Bolt Flange
00595825 N/A NTN UCFS3 Series 40 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFS308D1 N/A 40 mm N/A Set Screw Collar N/A 4-Bolt Flange
01476021 N/A NTN UCFLU Series 1.2500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFLU-1.1/4S N/A 1.2500 in N/A Set Screw Collar N/A 2-Bolt Flange
02282789 N/A NTN UCF2 Series 1.5625 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCF208-109D1 N/A 1.5625 in N/A Set Screw Collar N/A 4-Bolt Flange
03017688 N/A NTN UCFUX Series 2.4375 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFUX-2.7/16 N/A 2.4375 in N/A Set Screw Collar N/A 4-Bolt Flange
00865488 N/A NTN UCFA2 Series 30 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFA206D1 N/A 30 mm N/A Set Screw Collar N/A 2-Bolt Rhombus
01499534 N/A NTN ARFU Series 1.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A ARFU-1 N/A 1.0000 in N/A Set Screw Collar N/A 4-Bolt Flange
02733700 N/A NTN UCFC Series 30 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFC206D1 N/A 30 mm N/A Set Screw Collar N/A 4-Bolt Piloted
02282849 N/A NTN UCFC Series 3.0000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFC215-300D1 N/A 3.0000 in N/A Set Screw Collar N/A 4-Bolt Piloted
04235654 N/A NTN UCFL2 Series 15 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFL202D1 N/A 15 mm N/A Set Screw Collar N/A 2-Bolt Flange
02135243 N/A NTN UCF2 Series 0.7500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCF204-012D1 N/A 0.7500 in N/A Set Screw Collar N/A 4-Bolt Flange
03017682 N/A NTN UCFUX Series 1.7500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFUX-1.3/4 N/A 1.7500 in N/A Set Screw Collar N/A 4-Bolt Flange
02135262 N/A NTN UCF2 Series 2.2500 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCF212-204D1 N/A 2.2500 in N/A Set Screw Collar N/A 4-Bolt Flange
02162294 N/A NTN UCFC Series 40 Millimeter (mm) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFC208D1 N/A 40 mm N/A Set Screw Collar N/A 4-Bolt Piloted
00564152 N/A NTN UELFLU Series 1.6875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UELFLU-1.11/16 N/A 1.6875 in N/A Eccentric Collar N/A 2-Bolt Flange
02135239 N/A NTN UCFL2 Series 2.1875 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFL211-203D1 N/A 2.1875 in N/A Set Screw Collar N/A 2-Bolt Flange
03758916 N/A NTN UCFLU Series 0.5000 Inch (in) Bore Diameter Flange-Mount Ball Bearing Unit N/A UCFLU-1/2 N/A 0.5000 in N/A Set Screw Collar N/A 2-Bolt Flange
Unit of Measure
« 6 7 8 9 10 »