Item # |
Item Name |
Bolt Center-to-Center Length |
Bolt Circle Diameter |
Bore Diameter |
Overall Height |
|---|---|---|---|---|---|
| 03789502 | N/A Bunting Lube-Align® LT Series 0.3770 Inch (in) Bore Diameter Two-Bolt Flange-Mount Plain Sleeve Bearing | N/A 2.8125 in | N/A 1.7500 in | N/A 0.3770 in | N/A 1.1250 in |
| 00024754 | N/A Bunting Lube-Align® LT Series 0.1895 Inch (in) Bore Diameter Two-Bolt Flange-Mount Plain Sleeve Bearing | N/A 1.2500 in | N/A | N/A 0.1895 in | N/A 0.7500 in |
| 00024756 | N/A Bunting Lube-Align® LT Series 0.2520 Inch (in) Bore Diameter Two-Bolt Flange-Mount Plain Sleeve Bearing | N/A 1.2500 in | N/A | N/A 0.2520 in | N/A 0.7500 in |
| 00024761 | N/A Bunting Lube-Align® LT Series 0.3135 Inch (in) Bore Diameter Two-Bolt Flange-Mount Plain Sleeve Bearing | N/A 1.3750 in | N/A | N/A 0.3135 in | N/A 0.8750 in |
| 00024764 | N/A Bunting Lube-Align® LT Series 0.5020 Inch (in) Bore Diameter Two-Bolt Flange-Mount Plain Sleeve Bearing | N/A 2.5000 in | N/A 2.5000 in | N/A 0.5020 in | N/A 1.6250 in |
| 00024765 | N/A Bunting Lube-Align® LT Series 0.5020 Inch (in) Bore Diameter Two-Bolt Flange-Mount Plain Sleeve Bearing | N/A 3.1250 in | N/A 3.0000 in | N/A 0.5020 in | N/A 1.8750 in |
| 00024766 | N/A Bunting Lube-Align® LT Series 0.6275 Inch (in) Bore Diameter Two-Bolt Flange-Mount Plain Sleeve Bearing | N/A 3.2500 in | N/A 2.5000 in | N/A 0.6275 in | N/A 1.6250 in |
| 00024767 | N/A Bunting Lube-Align® LT Series 0.6275 Inch (in) Bore Diameter Two-Bolt Flange-Mount Plain Sleeve Bearing | N/A 2.4688 in | N/A 3.1250 in | N/A 0.6275 in | N/A 1.8750 in |
| 00024769 | N/A Bunting Lube-Align® LT Series 0.7520 Inch (in) Bore Diameter Two-Bolt Flange-Mount Plain Sleeve Bearing | N/A 5.1250 in | N/A 2.5000 in | N/A 0.7520 in | N/A 1.6250 in |
| 00024770 | N/A Bunting Lube-Align® LT Series 0.7520 Inch (in) Bore Diameter Two-Bolt Flange-Mount Plain Sleeve Bearing | N/A 4.5870 in | N/A 3.1250 in | N/A 0.7520 in | N/A 1.8750 in |
| 00024771 | N/A Bunting Lube-Align® LT Series 0.8770 Inch (in) Bore Diameter Two-Bolt Flange-Mount Plain Sleeve Bearing | N/A 3.1250 in | N/A 3.1250 in | N/A 0.8770 in | N/A 1.8750 in |
| 00024772 | N/A Bunting Lube-Align® LT Series 1.0021 Inch (in) Bore Diameter Two-Bolt Flange-Mount Plain Sleeve Bearing | N/A 2.5000 in | N/A 3.1250 in | N/A 1.0021 in | N/A 1.8750 in |
| 00024773 | N/A Bunting Lube-Align® LT Series 1.0021 Inch (in) Bore Diameter Two-Bolt Flange-Mount Plain Sleeve Bearing | N/A 3.9960 in | N/A 4.0000 in | N/A 1.0021 in | N/A 2.6250 in |
| 00024774 | N/A Bunting Lube-Align® LT Series 1.2530 Inch (in) Bore Diameter Two-Bolt Flange-Mount Plain Sleeve Bearing | N/A 2.5000 in | N/A 4.0000 in | N/A 1.2530 in | N/A 2.6250 in |
| 00024775 | N/A Bunting Lube-Align® LT Series 1.7530 Inch (in) Bore Diameter Two-Bolt Flange-Mount Plain Sleeve Bearing | N/A | N/A 5.5000 in | N/A 1.7530 in | N/A 3.8750 in |
| 00024776 | N/A Bunting Lube-Align® LT Series 2.0040 Inch (in) Bore Diameter Two-Bolt Flange-Mount Plain Sleeve Bearing | N/A 4.0000 in | N/A 5.5000 in | N/A 2.0040 in | N/A 3.8750 in |
| 00026010 | N/A Bunting Lube-Align® LT Series 0.5020 Inch (in) Bore Diameter Two-Bolt Flange-Mount Plain Sleeve Bearing | N/A 1.7500 in | N/A | N/A 0.5020 in | N/A 1.1250 in |