COMPANY HEADER
Print Back
PCI Procal Inc. CIRE-HT Series 2.5620 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller (07147153)
Unit of Measure
1 

Item #

Item Name

Radial Dynamic Load Capacity

Radial Static Load Capacity

Roller Diameter

Stud Diameter

07147153 N/A PCI Procal Inc. CIRE-HT Series 2.5620 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller N/A 1688 lbf N/A 1321 lbf N/A 2.5620 in N/A 0.6250 in
07147152 N/A PCI Procal Inc. CIRE-SS Series 2.5620 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller N/A 2611 lbf N/A 2064 lbf N/A 2.5620 in N/A 0.8750 in
07147150 N/A PCI Procal Inc. CIRE Series 2.5000 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller N/A 3624 lbf N/A 2248 lbf N/A 2.5000 in N/A 1.0000 in
07147156 N/A PCI Procal Inc. CIRE-SS Series 3.5620 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller N/A 3828 lbf N/A 3398 lbf N/A 3.5620 in N/A 1.0000 in
07147154 N/A PCI Procal Inc. CIRE Series 3.0000 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller N/A 10880 lbf N/A 7630 lbf N/A 3.0000 in N/A 1.0000 in
07147161 N/A PCI Procal Inc. CIRE-SS Series 4.5620 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller N/A 3828 lbf N/A 3398 lbf N/A 4.5620 in N/A 1.0000 in
07147162 N/A PCI Procal Inc. CIRE-SS Series 5.5620 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller N/A 14300 lbf N/A 20000 lbf N/A 5.5620 in N/A 1.2500 in
07147151 N/A PCI Procal Inc. CIRE-SS Series 2.5000 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller N/A 2565 lbf N/A 2168 lbf N/A 2.5000 in N/A 1.0000 in
09363075 N/A PCI Procal Inc. CIRE-HT Series 2.5620 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller N/A 2611 lbf N/A 2064 lbf N/A 2.5620 in N/A 0.8750 in
09363074 N/A PCI Procal Inc. CIRE-HT Series 2.5620 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller N/A 1688 lbf N/A 1321 lbf N/A 2.5620 in N/A 0.6250 in
07147155 N/A PCI Procal Inc. CIRE-SS Series 3.0000 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller N/A 10880 lbf N/A 7630 lbf N/A 3.0000 in N/A 1.0000 in
09363078 N/A PCI Procal Inc. CIRE-HT Series 3.5620 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller N/A 3828 lbf N/A 3398 lbf N/A 3.5620 in N/A 1.0000 in
09363077 N/A PCI Procal Inc. CIRE-HT Series 3.5620 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller N/A 2611 lbf N/A 2064 lbf N/A 3.5620 in N/A 0.8750 in
07147157 N/A PCI Procal Inc. CIRE-SS Series 3.5620 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller N/A 2611 lbf N/A 2064 lbf N/A 3.5620 in N/A 0.8750 in
07147158 N/A PCI Procal Inc. CIRE Series 4.0000 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller N/A 14300 lbf N/A 20000 lbf N/A 4.0000 in N/A 1.2500 in
07147159 N/A PCI Procal Inc. CIRE-SS Series 4.0000 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller N/A 14300 lbf N/A 20000 lbf N/A 4.0000 in N/A 1.2500 in
07147160 N/A PCI Procal Inc. CIRE-SS Series 4.5620 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller N/A 14300 lbf N/A 20000 lbf N/A 4.5620 in N/A 1.2500 in
09363079 N/A PCI Procal Inc. CIRE-HT Series 4.5620 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller N/A 3828 lbf N/A 3398 lbf N/A 4.5620 in N/A 1.0000 in
01370830 N/A PCI Procal Inc. CIRE Series 5.5620 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller N/A 14300 lbf N/A 20000 lbf N/A 5.5620 in N/A 1.2500 in
09363076 N/A PCI Procal Inc. CIRE-HT Series 2.5000 Inch (in) Roller Diameter Flanged Channel and I-Beam Roller N/A 2565 lbf N/A 2168 lbf N/A 2.5000 in N/A 1.0000 in
Unit of Measure
1