Item # |
Item Name |
Axial Static Load Capacity |
Bore Diameter |
Flange Diameter |
Radial Dynamic Load Capacity |
|---|---|---|---|---|---|
| 00088606 | N/A Osborn Load Runners 3.5000 Inch (in) Roller Diameter Flanged Yoke Roller | N/A 13100 lb | N/A 1.1250 in | N/A 4.4375 in | N/A 17590 lb |
| 00088610 | N/A Osborn Load Runners 5.0000 Inch (in) Roller Diameter Flanged Yoke Roller | N/A 32500 lb | N/A 1.7500 in | N/A 5.9375 in | N/A 33290 lb |
| 00088612 | N/A Osborn Load Runners 6.0000 Inch (in) Roller Diameter Flanged Yoke Roller | N/A 33100 lb | N/A 2.2500 in | N/A 6.9375 in | N/A 35840 lb |
| 00088604 | N/A Osborn Load Runners 3.2500 Inch (in) Roller Diameter Flanged Yoke Roller | N/A 12000 lb | N/A 3.2500 in | N/A 4.1875 in | N/A 14270 lb |
| 00088602 | N/A Osborn Load Runners 3.0000 Inch (in) Roller Diameter Flanged Yoke Roller | N/A 12000 lb | N/A 1.0000 in | N/A 3.9375 in | N/A 14270 lb |
| 03014379 | N/A Osborn Load Runners 76 Millimeter (mm) Roller Diameter Flanged Yoke Roller | N/A | N/A 25 mm | N/A 98 mm | N/A 63480 lb |
| 00088620 | N/A Osborn Load Runners 10.0000 Inch (in) Roller Diameter Flanged Yoke Roller | N/A 196000 lb | N/A | N/A 10.9370 in | N/A 138240 lb |
| 00088608 | N/A Osborn Load Runners 4.0000 Inch (in) Roller Diameter Flanged Yoke Roller | N/A 13100 lb | N/A 1.2500 in | N/A 4.9375 in | N/A 17590 lb |