COMPANY HEADER
Print Back
PCI Procal Inc. FTRY Series 6.0000 Inch (in) Roller Diameter Flanged Yoke Roller (00088613)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Flange Diameter

Flange Thickness

Roller Diameter

Roller Width

00088613 N/A PCI Procal Inc. FTRY Series 6.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 6.9375 in N/A 0.7188 in N/A 6.0000 in N/A 3.25 in
02249551 N/A PCI Procal Inc. FTRY Series 2.2500 Inch (in) Roller Diameter Flanged Yoke Roller N/A 2.9370 in N/A 0.3100 in N/A 2.2500 in N/A 1.2500 in
00088603 N/A PCI Procal Inc. FTRY Series 3.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 3.9375 in N/A 0.5938 in N/A 3.0000 in N/A 1.7500 in
00088615 N/A PCI Procal Inc. FTRY Series 7.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 7.9375 in N/A 0.7183 in N/A 7.0000 in N/A 3.75 in
00088609 N/A PCI Procal Inc. FTRY Series 4.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 4.9370 in N/A 0.5900 in N/A 4.0000 in N/A 2.2500 in
00088617 N/A PCI Procal Inc. FTRY Series 8.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 8.9375 in N/A 0.7183 in N/A 8.0000 in N/A 4.5000 in
02249550 N/A PCI Procal Inc. FTRY Series 2.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 2.6870 in N/A 0.4370 in N/A 2.0000 in N/A 1.2500 in
00088619 N/A PCI Procal Inc. FTRY Series 9.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 9.9370 in N/A 0.7200 in N/A 9.0000 in N/A 4.7500 in
00088386 N/A PCI Procal Inc. FTRY Series 2.7500 Inch (in) Roller Diameter Flanged Yoke Roller N/A 3.4370 in N/A 0.4370 in N/A 2.7500 in N/A 1.5000 in
00088385 N/A PCI Procal Inc. FTRY Series 2.5000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 3.1870 in N/A 0.4370 in N/A 2.5000 in N/A 1.5000 in
00088621 N/A PCI Procal Inc. FTRY Series 10.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 10.9370 in N/A 0.7200 in N/A 10.0000 in N/A 5.2500 in
00088611 N/A PCI Procal Inc. FTRY Series 5.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 5.9375 in N/A 0.7188 in N/A 5.0000 in N/A 2.7500 in
00088605 N/A PCI Procal Inc. FTRY Series 3.2500 Inch (in) Roller Diameter Flanged Yoke Roller N/A 4.1870 in N/A 0.5900 in N/A 3.2500 in N/A 1.7500 in
00088607 N/A PCI Procal Inc. FTRY Series 3.5000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 4.4375 in N/A 0.5938 in N/A 3.5000 in N/A 2.0000 in
07147451 N/A PCI Procal Inc. FTRY Series 1.5000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 2.1880 in N/A 0.2200 in N/A 1.5000 in N/A 0.8800 in
09297966 N/A PCI Procal Inc. FTRY Series 1.7500 Inch (in) Roller Diameter Flanged Yoke Roller N/A 2.4370 in N/A 0.2500 in N/A 1.7500 in N/A 1 in
07147457 N/A PCI Procal Inc. FTRY-SS Series 2.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 2.6870 in N/A 0.3100 in N/A 2.0000 in N/A 1.2500 in
07147460 N/A PCI Procal Inc. FTRY-SS Series 2.5000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 3.1870 in N/A 0.5000 in N/A 2.5000 in N/A 1.5000 in
07147459 N/A PCI Procal Inc. FTRY Series 2.5000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 3.1870 in N/A 0.5000 in N/A 2.5000 in N/A 1.5000 in
07147462 N/A PCI Procal Inc. FTRY-SS Series 2.7500 Inch (in) Roller Diameter Flanged Yoke Roller N/A 3.4370 in N/A 0.5000 in N/A 2.7500 in N/A 1.5000 in
07147461 N/A PCI Procal Inc. FTRY Series 2.7500 Inch (in) Roller Diameter Flanged Yoke Roller N/A 3.4370 in N/A 0.5000 in N/A 2.7500 in N/A 1.5000 in
07147464 N/A PCI Procal Inc. FTRY Series 3.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 3.9370 in N/A 0.5900 in N/A 3.0000 in N/A 1.7500 in
07147465 N/A PCI Procal Inc. FTRY-SS Series 3.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 3.9370 in N/A 0.5900 in N/A 3.0000 in N/A 1.7500 in
09325123 N/A PCI Procal Inc. FTRY Series 3.2500 Inch (in) Roller Diameter Flanged Yoke Roller N/A 4.1870 in N/A 0.5900 in N/A 3.2500 in N/A 1.7500 in
09325124 N/A PCI Procal Inc. FTRY Series 3.5000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 4.4370 in N/A 0.5900 in N/A 3.5000 in N/A 2.0000 in
Unit of Measure
 1 2 3 4 5 »