COMPANY HEADER
Print Back
PCI Procal Inc. FTRY Series 6.0000 Inch (in) Roller Diameter Flanged Yoke Roller (00088613)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Flange Diameter

Flange Thickness

Roller Diameter

Roller Width

09325211 N/A PCI Procal Inc. FFTRY-R Series 3.2500 Inch (in) Roller Diameter Flanged Yoke Roller N/A 4.1870 in N/A 0.5900 in N/A 3.2500 in N/A 1.7500 in
09325212 N/A PCI Procal Inc. FFTRY-R Series 3.2500 Inch (in) Roller Diameter Flanged Yoke Roller N/A 4.1870 in N/A 0.5900 in N/A 3.2500 in N/A 1.7500 in
09325213 N/A PCI Procal Inc. FFTRY-R Series 3.5000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 4.4370 in N/A 0.5900 in N/A 3.5000 in N/A 2.0000 in
09325214 N/A PCI Procal Inc. FFTRY-R Series 3.5000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 4.4370 in N/A 0.5900 in N/A 3.5000 in N/A 2.0000 in
09325215 N/A PCI Procal Inc. FFTRY-R Series 4.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 4.9370 in N/A 0.5900 in N/A 4.0000 in N/A 2.2500 in
09325216 N/A PCI Procal Inc. FFTRY-R Series 4.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 4.9370 in N/A 0.5900 in N/A 4.0000 in N/A 2.2500 in
09325217 N/A PCI Procal Inc. FFTRY-R Series 5.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 5.9370 in N/A 0.7200 in N/A 5.0000 in N/A 2.7500 in
09325219 N/A PCI Procal Inc. FFTRY-R Series 7.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 7.9370 in N/A 0.7200 in N/A 7.0000 in N/A 3.75 in
09325220 N/A PCI Procal Inc. FFTRY-R Series 8.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 8.9370 in N/A 0.7200 in N/A 8.0000 in N/A 4.2500 in
09325221 N/A PCI Procal Inc. FFTRY-R Series 9.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 9.9370 in N/A 0.7200 in N/A 9.0000 in N/A 4.7500 in
09325160 N/A PCI Procal Inc. FTRY-HT Series 1.5000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 2.1880 in N/A 0.2200 in N/A 1.5000 in N/A 0.8800 in
09325161 N/A PCI Procal Inc. FTRY-HT Series 1.7500 Inch (in) Roller Diameter Flanged Yoke Roller N/A 2.4370 in N/A 0.2500 in N/A 1.7500 in N/A 1 in
09325126 N/A PCI Procal Inc. FTRY-R Series 1.7500 Inch (in) Roller Diameter Flanged Yoke Roller N/A 2.4370 in N/A 0.2500 in N/A 1.7500 in N/A 1 in
09325146 N/A PCI Procal Inc. FTRY-R Series 12.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 12.9400 in N/A 0.7200 in N/A 12.0000 in N/A 5.2500 in
09325147 N/A PCI Procal Inc. FTRY-R Series 14.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 14.9400 in N/A 0.7200 in N/A 14.0000 in N/A 5.2500 in
09325148 N/A PCI Procal Inc. FTRY-R Series 16.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 16.9400 in N/A 0.7200 in N/A 16.0000 in N/A 5.2500 in
09325149 N/A PCI Procal Inc. FTRY-R Series 18.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 18.9400 in N/A 0.7200 in N/A 18.0000 in N/A 5.2500 in
09325162 N/A PCI Procal Inc. FTRY-HT Series 2.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 2.6870 in N/A 0.3100 in N/A 2.0000 in N/A 1.2500 in
09325127 N/A PCI Procal Inc. FTRY-R Series 2.0000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 2.6870 in N/A 0.3100 in N/A 2.0000 in N/A 1.2500 in
09325163 N/A PCI Procal Inc. FTRY-HT Series 2.2500 Inch (in) Roller Diameter Flanged Yoke Roller N/A 2.9370 in N/A 0.3100 in N/A 2.2500 in N/A 1.2500 in
09325128 N/A PCI Procal Inc. FTRY-R Series 2.2500 Inch (in) Roller Diameter Flanged Yoke Roller N/A 2.9370 in N/A 0.3100 in N/A 2.2500 in N/A 1.2500 in
09325164 N/A PCI Procal Inc. FTRY-HT Series 2.5000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 3.1870 in N/A 0.5000 in N/A 2.5000 in N/A 1.5000 in
09325129 N/A PCI Procal Inc. FTRY-R Series 2.5000 Inch (in) Roller Diameter Flanged Yoke Roller N/A 3.1870 in N/A 0.5000 in N/A 2.5000 in N/A 1.5000 in
09325132 N/A PCI Procal Inc. FTRY-R Series 2.7500 Inch (in) Roller Diameter Flanged Yoke Roller N/A 3.4370 in N/A 0.5000 in N/A 2.7500 in N/A 1.5000 in
09325165 N/A PCI Procal Inc. FTRY-HT Series 2.7500 Inch (in) Roller Diameter Flanged Yoke Roller N/A 3.4370 in N/A 0.5000 in N/A 2.7500 in N/A 1.5000 in
Unit of Measure
 1 2 3 4 5 »