COMPANY HEADER
Print Back
AMI 0.5000 Inch (in) Bore Diameter Ball Bearing Unit (03766406)
Unit of Measure
« 6 7 8 

Item #

Item Name

Bearing Material

Bore Diameter

Hanger Unit Type

Housing Material

03772277 N/A AMI 0.8750 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 0.8750 in N/A Conveyor Hanger Units N/A PBT Thermoplastic
04594999 N/A AMI 1 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Kanigen Protection N/A 1 in N/A Conveyor Hanger Units N/A PBT Thermoplastic
03771567 N/A AMI 1 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 1 in N/A Conveyor Hanger Units N/A PBT Thermoplastic
03771761 N/A AMI 1 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 1 in N/A Conveyor Hanger Units N/A PBT Thermoplastic
03767683 N/A AMI 25 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 25 mm N/A Conveyor Hanger Units N/A PBT Thermoplastic
03767824 N/A AMI 25 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 25 mm N/A Conveyor Hanger Units N/A PBT Thermoplastic
03772104 N/A AMI 1.0625 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 1.0625 in N/A Conveyor Hanger Units N/A PBT Thermoplastic
03772278 N/A AMI 1.0625 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 1.0625 in N/A Conveyor Hanger Units N/A PBT Thermoplastic
03772861 N/A AMI 1.1250 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 1.1250 in N/A Conveyor Hanger Units N/A PBT Thermoplastic
03772955 N/A AMI 1.1250 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 1.1250 in N/A Conveyor Hanger Units N/A PBT Thermoplastic
04595012 N/A AMI 1.1875 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Kanigen Protection N/A 1.1875 in N/A Conveyor Hanger Units N/A PBT Thermoplastic
03772105 N/A AMI 1.1875 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 1.1875 in N/A Conveyor Hanger Units N/A PBT Thermoplastic
03772279 N/A AMI 1.1875 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 1.1875 in N/A Conveyor Hanger Units N/A PBT Thermoplastic
03772862 N/A AMI 1.2500 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 1.2500 in N/A Conveyor Hanger Units N/A PBT Thermoplastic
01446291 N/A AMI 1.2500 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 1.2500 in N/A Conveyor Hanger Units N/A PBT Thermoplastic
03767684 N/A AMI 30 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 30 mm N/A Conveyor Hanger Units N/A PBT Thermoplastic
03767825 N/A AMI 30 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 30 mm N/A Conveyor Hanger Units N/A PBT Thermoplastic
04595023 N/A AMI 1.2500 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Kanigen Protection N/A 1.2500 in N/A Conveyor Hanger Units N/A PBT Thermoplastic
03772863 N/A AMI 1.2500 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 1.2500 in N/A Conveyor Hanger Units N/A PBT Thermoplastic
01446292 N/A AMI 1.2500 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 1.2500 in N/A Conveyor Hanger Units N/A PBT Thermoplastic
03772106 N/A AMI 1.3125 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 1.3125 in N/A Conveyor Hanger Units N/A PBT Thermoplastic
03772280 N/A AMI 1.3125 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 1.3125 in N/A Conveyor Hanger Units N/A PBT Thermoplastic
03772864 N/A AMI 1.3750 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 1.3750 in N/A Conveyor Hanger Units N/A PBT Thermoplastic
03772958 N/A AMI 1.3750 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 1.3750 in N/A Conveyor Hanger Units N/A PBT Thermoplastic
03772107 N/A AMI 1.4375 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 1.4375 in N/A Conveyor Hanger Units N/A PBT Thermoplastic
Unit of Measure
« 6 7 8