COMPANY HEADER
Print Back
AMI 0.5000 Inch (in) Bore Diameter Ball Bearing Unit (03766406)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Bearing Material

Bore Diameter

Hanger Unit Type

Housing Material

03774266 N/A AMI 40 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 40 mm N/A Conveyor Hanger Units N/A Cast Iron
03068289 N/A AMI 1.5000 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 1.5000 in N/A Conveyor Hanger Units N/A Cast Iron
03767530 N/A AMI 1.5000 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 1.5000 in N/A Conveyor Hanger Units N/A Cast Iron - Nickel Protection
03771855 N/A AMI 1.5625 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 1.5625 in N/A Conveyor Hanger Units N/A Cast Iron
03771617 N/A AMI 40 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 40 mm N/A Conveyor Hanger Units N/A Cast Iron - Nickel Protection
03774267 N/A AMI 45 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 45 mm N/A Conveyor Hanger Units N/A Cast Iron
02943400 N/A AMI 1.6250 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 1.6250 in N/A Conveyor Hanger Units N/A Cast Iron
03766657 N/A AMI 1.6875 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 1.6875 in N/A Conveyor Hanger Units N/A Cast Iron
03767531 N/A AMI 1.6875 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 1.6875 in N/A Conveyor Hanger Units N/A Cast Iron - Nickel Protection
03468106 N/A AMI 1.7500 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 1.7500 in N/A Conveyor Hanger Units N/A Cast Iron
03767532 N/A AMI 1.7500 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 1.7500 in N/A Conveyor Hanger Units N/A Cast Iron - Nickel Protection
03771618 N/A AMI 45 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 45 mm N/A Conveyor Hanger Units N/A Cast Iron - Nickel Protection
02112054 N/A AMI 50 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 50 mm N/A Conveyor Hanger Units N/A Cast Iron
03768457 N/A AMI 1.8750 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 1.8750 in N/A Conveyor Hanger Units N/A Cast Iron
03767533 N/A AMI 1.8750 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 1.8750 in N/A Conveyor Hanger Units N/A Cast Iron - Nickel Protection
03766658 N/A AMI 1.9375 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 1.9375 in N/A Conveyor Hanger Units N/A Cast Iron
03767534 N/A AMI 1.9375 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 1.9375 in N/A Conveyor Hanger Units N/A Cast Iron - Nickel Protection
03774268 N/A AMI 2 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 2 in N/A Conveyor Hanger Units N/A Cast Iron
03767020 N/A AMI 2 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 2 in N/A Conveyor Hanger Units N/A Cast Iron - Nickel Protection
03771619 N/A AMI 50 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 50 mm N/A Conveyor Hanger Units N/A Cast Iron - Nickel Protection
03774269 N/A AMI 55 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 55 mm N/A Conveyor Hanger Units N/A Cast Iron
03774270 N/A AMI 2 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 2 in N/A Conveyor Hanger Units N/A Cast Iron
03771620 N/A AMI 2 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 2 in N/A Conveyor Hanger Units N/A Cast Iron - Nickel Protection
03768458 N/A AMI 2.1250 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 2.1250 in N/A Conveyor Hanger Units N/A Cast Iron
03771856 N/A AMI 2.1875 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 2.1875 in N/A Conveyor Hanger Units N/A Cast Iron
Unit of Measure
 1 2 3 4 5 »