COMPANY HEADER
Print Back
AMI 0.5000 Inch (in) Bore Diameter Ball Bearing Unit (03766406)
Unit of Measure
« 6 7 8 

Item #

Item Name

Bearing Material

Bore Diameter

Hanger Unit Type

Housing Material

03772281 N/A AMI 1.4375 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 1.4375 in N/A Conveyor Hanger Units N/A PBT Thermoplastic
03767685 N/A AMI 35 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 35 mm N/A Conveyor Hanger Units N/A PBT Thermoplastic
03767826 N/A AMI 35 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 35 mm N/A Conveyor Hanger Units N/A PBT Thermoplastic
03774458 N/A AMI 20 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 20 mm N/A Conveyor Hanger Units N/A Cast Iron
03774459 N/A AMI 0.7500 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 0.7500 in N/A Conveyor Hanger Units N/A Cast Iron
03774461 N/A AMI 0.8750 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 0.8750 in N/A Conveyor Hanger Units N/A Cast Iron
03774462 N/A AMI 0.9375 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 0.9375 in N/A Conveyor Hanger Units N/A Cast Iron
03774463 N/A AMI 1 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 1 in N/A Conveyor Hanger Units N/A Cast Iron
03774465 N/A AMI 1.1250 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 1.1250 in N/A Conveyor Hanger Units N/A Cast Iron
03768470 N/A AMI 1.1875 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 1.1875 in N/A Conveyor Hanger Units N/A Cast Iron
03774466 N/A AMI 1.2500 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 1.2500 in N/A Conveyor Hanger Units N/A Cast Iron
03774468 N/A AMI 1.2500 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 1.2500 in N/A Conveyor Hanger Units N/A Cast Iron
03774469 N/A AMI 1.3750 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 1.3750 in N/A Conveyor Hanger Units N/A Cast Iron
03768471 N/A AMI 1.4375 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 1.4375 in N/A Conveyor Hanger Units N/A Cast Iron
03774470 N/A AMI 40 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 40 mm N/A Conveyor Hanger Units N/A Cast Iron
03774471 N/A AMI 1.5000 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 1.5000 in N/A Conveyor Hanger Units N/A Cast Iron
03771868 N/A AMI 1.6875 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 1.6875 in N/A Conveyor Hanger Units N/A Cast Iron
03774473 N/A AMI 1.7500 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 1.7500 in N/A Conveyor Hanger Units N/A Cast Iron
03774474 N/A AMI 50 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 50 mm N/A Conveyor Hanger Units N/A Cast Iron
03771869 N/A AMI 1.9375 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 1.9375 in N/A Conveyor Hanger Units N/A Cast Iron
03774475 N/A AMI 2 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 2 in N/A Conveyor Hanger Units N/A Cast Iron
03774477 N/A AMI 2 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 2 in N/A Conveyor Hanger Units N/A Cast Iron
03768472 N/A AMI 2.1875 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 2.1875 in N/A Conveyor Hanger Units N/A Cast Iron
03774478 N/A AMI 60 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 60 mm N/A Conveyor Hanger Units N/A Cast Iron
03768473 N/A AMI 2.4375 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 2.4375 in N/A Conveyor Hanger Units N/A Cast Iron
Unit of Measure
« 6 7 8