Item # |
Item Name |
Hex Size |
Material |
Thread Pitch Type |
Thread Size |
|---|---|---|---|---|---|
| 08417117 | N/A PCI Procal Inc. JNLW Series 1-7/8 Inch (in) Hex Size Jam Nut and Lock Washer Set | N/A 1-7/8 in | N/A Stainless Steel | N/A Unified Fine (UNF) | N/A 1-1/4-12 |
| 09339210 | N/A PCI Procal Inc. JNLW Series 2-1/16 Inch (in) Hex Size Jam Nut and Lock Washer Set | N/A 2-1/16 in | N/A Stainless Steel | N/A Unified Fine (UNF) | N/A 1-3/8-12 |
| 09339211 | N/A PCI Procal Inc. JNLW Series 2-1/4 Inch (in) Hex Size Jam Nut and Lock Washer Set | N/A 2-1/4 in | N/A Stainless Steel | N/A Unified Fine (UNF) | N/A 1-1/2-12 |
| 09339212 | N/A PCI Procal Inc. JNLW Series 2-3/4 Inch (in) Hex Size Jam Nut and Lock Washer Set | N/A 2-3/4 in | N/A Stainless Steel | N/A Unified Fine (UNF) | N/A 1-3/4-12 |
| 09339213 | N/A PCI Procal Inc. JNLW Series 3-1/8 Inch (in) Hex Size Jam Nut and Lock Washer Set | N/A 3-1/8 in | N/A Stainless Steel | N/A Unified (UN) | N/A 2-12 |
| 09339214 | N/A PCI Procal Inc. JNLW Series 3-7/8 Inch (in) Hex Size Jam Nut and Lock Washer Set | N/A 3-7/8 in | N/A Stainless Steel | N/A Unified (UN) | N/A 2-1/2-12 |