Item # |
Item Name |
Manufacturer Part Number |
Belt Section Size |
Bore Diameter |
Outside Diameter |
|---|---|---|---|---|---|
| 01333770 | N/A Fenner 3 Inch (in) Outside Diameter V-Belt Idler Pulley | N/A VA3001 | N/A A | N/A 17 mm | N/A 3.00 in |
| 01333790 | N/A Fenner 3.1 Inch (in) Outside Diameter V-Belt Idler Pulley | N/A VA3002 | N/A B | N/A 17 mm | N/A 3.1 in |
| 01333775 | N/A Fenner 3.98 Inch (in) Outside Diameter V-Belt Idler Pulley | N/A VA4001 | N/A A | N/A 17 mm | N/A 3.98 in |
| 00968391 | N/A Fenner 4 Inch (in) Outside Diameter V-Belt Idler Pulley | N/A VA4002 | N/A B | N/A 17 mm | N/A 4.00 in |
| 01332485 | N/A Fenner 5.04 Inch (in) Outside Diameter V-Belt Idler Pulley | N/A VA5001 | N/A B | N/A 17 mm | N/A 5.04 in |
| 02509511 | N/A Fenner 6.03 Inch (in) Outside Diameter V-Belt Idler Pulley | N/A VA6001 | N/A A | N/A 17 mm | N/A 6.03 in |
| 03775109 | N/A Fenner 6.25 Inch (in) Outside Diameter V-Belt Idler Pulley | N/A VA6250 | N/A A B | N/A 17 mm | N/A 6.25 in |
| 01536894 | N/A Fenner 7.5 Inch (in) Outside Diameter V-Belt Idler Pulley | N/A VA7501 | N/A A | N/A 17 mm | N/A 7.50 in |
| 02785021 | N/A Fenner 6.28 Inch (in) Outside Diameter V-Belt Idler Pulley | N/A V2B6280 | N/A 5V B | N/A 0.510 in0.520 in | N/A 6.28 in |
| 04720467 | N/A Fenner 6.28 Inch (in) Outside Diameter V-Belt Idler Pulley | N/A V3B6280 | N/A 5V B | N/A 0.510 in0.520 in | N/A 6.28 in |
| 04720468 | N/A Fenner 6.28 Inch (in) Outside Diameter V-Belt Idler Pulley | N/A V4B6280 | N/A 5V B | N/A 0.510 in0.520 in | N/A 6.28 in |
| 02356683 | N/A Fenner 3.6 Inch (in) Outside Diameter V-Belt Idler Pulley | N/A VA3600 | N/A B | N/A 17 mm | N/A 3.6 in |
| 02242407 | N/A Fenner 4.13 Inch (in) Outside Diameter V-Belt Idler Pulley | N/A VA4130 | N/A B | N/A 17 mm | N/A 4.13 in |