COMPANY HEADER
Print Back
Bodine 1800 Revolutions Per Minute (RPM) Synchronous Speed General Purpose Motor (00533137)
Unit of Measure
1 

Item #

Item Name

Base Speed

Power

Phase

Supply Voltage

02056360 N/A Bodine 658.0 Revolutions Per Minute (rpm) Output Speed In-Line Brushless Planetary Direct Current (DC) Gearmotor N/A 1700 rpm N/A 1/4 hp N/A 3 N/A 190 V208 to 230 V380 V460 V
02056361 N/A Bodine 39.0 Revolutions Per Minute (rpm) Output Speed In-Line Brushless Planetary Direct Current (DC) Gearmotor N/A 1700 rpm N/A 3/8 hp N/A 3 N/A 190 V208 to 230 V380 V460 V
02056363 N/A Bodine 82.0 Revolutions Per Minute (rpm) Output Speed In-Line Brushless Planetary Direct Current (DC) Gearmotor N/A N/A 1/8 hp N/A 3 N/A 190 V208 to 230 V380 V460 V
02109949 N/A Bodine 28.0 Revolutions Per Minute (rpm) Output Speed In-Line Brushless Planetary Direct Current (DC) Gearmotor N/A 1700 rpm N/A 1/17 hp N/A 3 N/A 190 V208 to 230 V380 V460 V
04172843 N/A Bodine 15.0 Revolutions Per Minute (rpm) Output Speed In-Line Brushless Planetary Direct Current (DC) Gearmotor N/A 1700 rpm N/A 1/4 hp N/A 3 N/A 575 V
Unit of Measure
1