Item # |
Item Name |
Base Speed |
Frame Material |
Frame Size |
Number of Poles |
|---|---|---|---|---|---|
| 02898173 | N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Vector Drive Motor | N/A 1775 rpm | N/A Cast Iron | N/A 324T | N/A 4 |
| 02898176 | N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Vector Drive Motor | N/A 1775 rpm | N/A Cast Iron | N/A 326T | N/A 4 |
| 03670709 | N/A Nidec 1750 Revolutions per Minute (rpm) Base Speed Vector Drive Motor | N/A 1750 rpm | N/A Aluminum | N/A 145TC | N/A 4 |
| 03749113 | N/A Nidec 1755 Revolutions per Minute (rpm) Base Speed Vector Drive Motor | N/A 1755 rpm | N/A Steel | N/A 56C | N/A 4 |
| 04030778 | N/A Nidec 1760 Revolutions per Minute (rpm) Base Speed Vector Drive Motor | N/A 1760 rpm | N/A Steel | N/A 56C | N/A 4 |
| 04030779 | N/A Nidec 1765 Revolutions per Minute (rpm) Base Speed Vector Drive Motor | N/A 1765 rpm | N/A Steel | N/A 56C | N/A 4 |
| 04030784 | N/A Nidec 1750 Revolutions per Minute (rpm) Base Speed Vector Drive Motor | N/A 1750 rpm | N/A Steel | N/A 56C | N/A 4 |
| 04030785 | N/A Nidec 1760 Revolutions per Minute (rpm) Base Speed Vector Drive Motor | N/A 1760 rpm | N/A Aluminum | N/A 145TC | N/A 4 |
| 04131515 | N/A Nidec 1755 Revolutions per Minute (rpm) Base Speed Vector Drive Motor | N/A 1755 rpm | N/A Steel | N/A 56C | N/A 4 |
| 04193219 | N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Vector Drive Motor | N/A 1775 rpm | N/A Aluminum | N/A 215TC | N/A 4 |
| 04385763 | N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Vector Drive Motor | N/A 1775 rpm | N/A Aluminum | N/A 215TC | N/A 4 |
| 04385823 | N/A Nidec 1750 Revolutions per Minute (rpm) Base Speed Vector Drive Motor | N/A 1750 rpm | N/A Steel | N/A 56C | N/A 4 |
| 04385824 | N/A Nidec 1755 Revolutions per Minute (rpm) Base Speed Vector Drive Motor | N/A 1755 rpm | N/A Aluminum | N/A 143TC | N/A 4 |
| 04385825 | N/A Nidec 1150 Revolutions per Minute (rpm) Base Speed Vector Drive Motor | N/A 1150 rpm | N/A Steel | N/A 145TC | N/A 6 |
| 04385826 | N/A Nidec 1745 Revolutions per Minute (rpm) Base Speed Vector Drive Motor | N/A 1745 rpm | N/A Steel | N/A 145TC | N/A 4 |
| 04385829 | N/A Nidec 1170 Revolutions per Minute (rpm) Base Speed Vector Drive Motor | N/A 1170 rpm | N/A Aluminum | N/A 184TC | N/A 6 |
| 05908690 | N/A Nidec 1765 Revolutions per Minute (rpm) Base Speed Vector Drive Motor | N/A 1765 rpm | N/A Steel | N/A 145TC | N/A 4 |