COMPANY HEADER
Print Back
Nidec Vertical Hollow Shaft Inverter Duty Motors
Unit of Measure
1 2 

Item #

Item Name

Base Speed

Frame Material

Frame Size

Power for 4 Poles

02898897 N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1785 rpm N/A Cast Iron N/A 404TP N/A 100 hp
02898904 N/A Nidec Vertical Hollow Shaft Inverter Duty Motor N/A N/A N/A N/A
02898910 N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1780 rpm N/A Cast Iron N/A H444TP N/A 150 hp
02898914 N/A Nidec 1770 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1770 rpm N/A Aluminum N/A 254TP N/A 15 hp
02898919 N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1780 rpm N/A Cast Iron N/A 445TPA N/A 200 hp
02898926 N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1780 rpm N/A Cast Iron N/A 445TPA N/A 250 hp
02898954 N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1780 rpm N/A Cast Iron N/A 324TPH N/A 40 hp
02898965 N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1780 rpm N/A Cast Iron N/A 326TP N/A 50 hp
02898973 N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1785 rpm N/A Cast Iron N/A 364TP N/A 60 hp
02898980 N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1780 rpm N/A Cast Iron N/A 365TP N/A 75 hp
04385120 N/A Nidec 1770 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1770 rpm N/A Aluminum N/A 256TPH N/A 20 hp
04385432 N/A Nidec 1770 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1770 rpm N/A Aluminum N/A 286TPA N/A 30 hp
04385435 N/A Nidec 1765 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1765 rpm N/A Aluminum N/A 284TPA N/A 25 hp
05161580 N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1780 rpm N/A Cast Iron N/A 324TP N/A 40 hp
05655603 N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1785 rpm N/A Cast Iron N/A 404TP N/A 100 hp
05655604 N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1785 rpm N/A Cast Iron N/A 405TP N/A 125 hp
05655605 N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1780 rpm N/A Cast Iron N/A H444TP N/A 150 hp
05655606 N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1775 rpm N/A Aluminum N/A 254TP N/A 15 hp
05655607 N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1780 rpm N/A Cast Iron N/A H445TP N/A 200 hp
05655608 N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1775 rpm N/A Aluminum N/A 256TP N/A 20 hp
05655609 N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1780 rpm N/A Cast Iron N/A H445TP N/A 250 hp
05655610 N/A Nidec 1770 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1770 rpm N/A Aluminum N/A 284TP N/A 25 hp
05655612 N/A Nidec 1770 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1770 rpm N/A Aluminum N/A 286TP N/A 30 hp
05655614 N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1785 rpm N/A Cast Iron N/A 449TP N/A 400 hp
05655615 N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1780 rpm N/A Cast Iron N/A 324TP N/A 40 hp
Unit of Measure
1 2