COMPANY HEADER
Print Back
Nidec Vertical Hollow Shaft Inverter Duty Motors
Unit of Measure
1 2 

Item #

Item Name

Base Speed

Frame Material

Frame Size

Power for 4 Poles

05655617 N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1780 rpm N/A Cast Iron N/A 326TP N/A 50 hp
05655618 N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1785 rpm N/A Cast Iron N/A 364TP N/A 60 hp
05655619 N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1780 rpm N/A Cast Iron N/A 365TP N/A 75 hp
05908717 N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1785 rpm N/A Cast Iron N/A 404TP N/A 100 hp
05908718 N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1785 rpm N/A Cast Iron N/A 405TP N/A 125 hp
05908726 N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1780 rpm N/A Cast Iron N/A H444TP N/A 150 hp
05908740 N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1780 rpm N/A Cast Iron N/A H445TPA N/A 200 hp
05908745 N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Vertical Hollow Shaft Inverter Duty Motor N/A 1780 rpm N/A Cast Iron N/A H445TPA N/A 250 hp
Unit of Measure
1 2