Item # |
Item Name |
Component Bore Diameter |
Inside Diameter |
Installation Torque |
Screw Size |
|---|---|---|---|---|---|
| 02376275 | N/A B-Loc 0.7740 Inch (in) Inside Diameter Keyless Bushing | N/A 1.9690 in | N/A 0.7740 in | N/A 3.6 ft·lb | N/A M5 x 16 |
| 02095030 | N/A B-Loc 0.9670 Inch (in) Inside Diameter Keyless Bushing | N/A 2.3600 in | N/A 0.9670 in | N/A 3.6 ft·lb | N/A M5 x 18 |
| 02376278 | N/A B-Loc 1.1610 Inch (in) Inside Diameter Keyless Bushing | N/A 2.8300 in | N/A 1.1610 in | N/A 8.7 ft·lb | N/A M6 x 20 |
| 02090171 | N/A B-Loc 1.4190 Inch (in) Inside Diameter Keyless Bushing | N/A 3.1500 in | N/A 1.4190 in | N/A 8.7 ft·lb | N/A M6 x 20 |
| 02106224 | N/A B-Loc 1.6120 Inch (in) Inside Diameter Keyless Bushing | N/A 3.5400 in | N/A 1.6120 in | N/A 8.7 ft·lb | N/A M6 x 22 |
| 00235094 | N/A B-Loc 1.7730 Inch (in) Inside Diameter Keyless Bushing | N/A 3.9400 in | N/A 1.7730 in | N/A 8.7 ft·lb | N/A M6 x 25 |
| 00235096 | N/A B-Loc 1.9990 Inch (in) Inside Diameter Keyless Bushing | N/A 4.3300 in | N/A 1.9990 in | N/A 8.7 ft·lb | N/A M6 x 25 |
| 02376283 | N/A B-Loc 1.9990 Inch (in) Inside Diameter Keyless Bushing | N/A 4.5300 in | N/A 1.9990 in | N/A 22 ft·lb | N/A M8 x 35 |
| 02376284 | N/A B-Loc 2.1930 Inch (in) Inside Diameter Keyless Bushing | N/A 4.5300 in | N/A 2.1930 in | N/A 8.7 ft·lb | N/A M6 x 25 |
| 02376285 | N/A B-Loc 2.1930 Inch (in) Inside Diameter Keyless Bushing | N/A 4.7200 in | N/A 2.1930 in | N/A 22 ft·lb | N/A M8 x 35 |
| 02090172 | N/A B-Loc 2.4180 Inch (in) Inside Diameter Keyless Bushing | N/A 5.4300 in | N/A 2.4180 in | N/A 22 ft·lb | N/A M8 x 25 |
| 04773411 | N/A B-Loc 2.4180 Inch (in) Inside Diameter Keyless Bushing | N/A 5.7100 in | N/A 2.4180 in | N/A 44 ft·lb | N/A M10 x 40 |
| 02376287 | N/A B-Loc 2.5800 Inch (in) Inside Diameter Keyless Bushing | N/A 5.7100 in | N/A 2.5800 in | N/A 22 ft·lb | N/A M8 x 25 |
| 02376288 | N/A B-Loc 2.5800 Inch (in) Inside Diameter Keyless Bushing | N/A 5.7100 in | N/A 2.5800 in | N/A 44 ft·lb | N/A M10 x 40 |
| 02376289 | N/A B-Loc 2.9020 Inch (in) Inside Diameter Keyless Bushing | N/A 6.1000 in | N/A 2.9020 in | N/A 22 ft·lb | N/A M8 x 30 |
| 02376290 | N/A B-Loc 2.9020 Inch (in) Inside Diameter Keyless Bushing | N/A 6.3000 in | N/A 2.9020 in | N/A 44 ft·lb | N/A M10 x 40 |
| 02376292 | N/A B-Loc 3.2240 Inch (in) Inside Diameter Keyless Bushing | N/A 6.6900 in | N/A 3.2240 in | N/A 22 ft·lb | N/A M8 x 35 |
| 02376293 | N/A B-Loc 3.2240 Inch (in) Inside Diameter Keyless Bushing | N/A 6.6900 in | N/A 3.2240 in | N/A 44 ft·lb | N/A M10 x 45 |
| 02376294 | N/A B-Loc 3.5470 Inch (in) Inside Diameter Keyless Bushing | N/A 7.2800 in | N/A 3.5470 in | N/A 44 ft·lb | N/A M10 x 40 |
| 02376944 | N/A B-Loc 25 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 55 mm | N/A 25 mm | N/A 16 N·m | N/A M6 x 35 |
| 02376947 | N/A B-Loc 30 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 55 mm | N/A 30 mm | N/A 16 N·m | N/A M6 x 35 |
| 01142398 | N/A B-Loc 35 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 60 mm | N/A 35 mm | N/A 16 N·m | N/A M6 x 45 |
| 02376949 | N/A B-Loc 40 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 75 mm | N/A 40 mm | N/A 41 N·m | N/A M8 x 50 |
| 02376951 | N/A B-Loc 45 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 75 mm | N/A 45 mm | N/A 41 N·m | N/A M8 x 50 |
| 02376952 | N/A B-Loc 50 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 80 mm | N/A 50 mm | N/A 41 N·m | N/A M8 x 55 |