Item # |
Item Name |
Component Bore Diameter |
Inside Diameter |
Installation Torque |
Screw Size |
|---|---|---|---|---|---|
| 05817697 | N/A B-Loc 20 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 52 mm | N/A 20 mm | N/A 10 N·m | N/A M5 x 25 |
| 05817698 | N/A B-Loc 22 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 58 mm | N/A 22 mm | N/A 10 N·m | N/A M5 x 25 |
| 05817699 | N/A B-Loc 22 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 58 mm | N/A 22 mm | N/A 10 N·m | N/A M5 x 30 |
| 05817700 | N/A B-Loc 24 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 58 mm | N/A 24 mm | N/A 10 N·m | N/A M5 x 25 |
| 05817701 | N/A B-Loc 24 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 58 mm | N/A 24 mm | N/A 10 N·m | N/A M5 x 30 |
| 05817702 | N/A B-Loc 25 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 58 mm | N/A 25 mm | N/A 10 N·m | N/A M5 x 25 |
| 05817703 | N/A B-Loc 25 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 58 mm | N/A 25 mm | N/A 10 N·m | N/A M5 x 30 |
| 05817704 | N/A B-Loc 28 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 65 mm | N/A 28 mm | N/A 10 N·m | N/A M5 x 25 |
| 05817705 | N/A B-Loc 28 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 65 mm | N/A 28 mm | N/A 10 N·m | N/A M5 x 30 |
| 05817706 | N/A B-Loc 30 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 65 mm | N/A 30 mm | N/A 10 N·m | N/A M5 x 25 |
| 05817707 | N/A B-Loc 30 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 65 mm | N/A 30 mm | N/A 10 N·m | N/A M5 x 30 |
| 05817708 | N/A B-Loc 32 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 75 mm | N/A 32 mm | N/A 16 N·m | N/A M6 x 30 |
| 05817709 | N/A B-Loc 32 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 75 mm | N/A 32 mm | N/A 16 N·m | N/A M6 x 35 |
| 05817710 | N/A B-Loc 35 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 75 mm | N/A 35 mm | N/A 16 N·m | N/A M6 x 30 |
| 05817711 | N/A B-Loc 35 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 75 mm | N/A 35 mm | N/A 16 N·m | N/A M6 x 35 |
| 05817712 | N/A B-Loc 38 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 84 mm | N/A 38 mm | N/A 16 N·m | N/A M6 x 30 |
| 05817713 | N/A B-Loc 38 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 84 mm | N/A 38 mm | N/A 16 N·m | N/A M6 x 35 |
| 05817714 | N/A B-Loc 40 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 84 mm | N/A 40 mm | N/A 16 N·m | N/A M6 x 30 |
| 05817715 | N/A B-Loc 40 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 84 mm | N/A 40 mm | N/A 16 N·m | N/A M6 x 35 |
| 05817716 | N/A B-Loc 42 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 96 mm | N/A 42 mm | N/A 41 N·m | N/A M8 x 35 |
| 05817717 | N/A B-Loc 42 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 96 mm | N/A 42 mm | N/A 41 N·m | N/A M8 x 45 |
| 05817718 | N/A B-Loc 45 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 96 mm | N/A 45 mm | N/A 41 N·m | N/A M8 x 35 |
| 05817719 | N/A B-Loc 45 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 96 mm | N/A 45 mm | N/A 41 N·m | N/A M8 x 45 |
| 05817720 | N/A B-Loc 48 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 115 mm | N/A 48 mm | N/A 41 N·m | N/A M8 x 35 |
| 05817721 | N/A B-Loc 48 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 115 mm | N/A 48 mm | N/A 41 N·m | N/A M8 x 45 |