Item # |
Item Name |
Component Bore Diameter |
Inside Diameter |
Installation Torque |
Screw Size |
|---|---|---|---|---|---|
| 05817722 | N/A B-Loc 50 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 115 mm | N/A 50 mm | N/A 41 N·m | N/A M8 x 35 |
| 05817723 | N/A B-Loc 50 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 115 mm | N/A 50 mm | N/A 41 N·m | N/A M8 x 45 |
| 05817724 | N/A B-Loc 55 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 115 mm | N/A 55 mm | N/A 41 N·m | N/A M8 x 35 |
| 05817725 | N/A B-Loc 55 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 115 mm | N/A 55 mm | N/A 41 N·m | N/A M8 x 45 |
| 05817726 | N/A B-Loc 60 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 138 mm | N/A 60 mm | N/A 81 N·m | N/A M10 x 40 |
| 05817727 | N/A B-Loc 60 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 138 mm | N/A 60 mm | N/A 81 N·m | N/A M10 x 50 |
| 05817728 | N/A B-Loc 65 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 138 mm | N/A 65 mm | N/A 81 N·m | N/A M10 x 40 |
| 05817729 | N/A B-Loc 65 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 138 mm | N/A 65 mm | N/A 81 N·m | N/A M10 x 50 |
| 05817730 | N/A B-Loc 70 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 156 mm | N/A 70 mm | N/A 81 N·m | N/A M10 x 40 |
| 05817731 | N/A B-Loc 70 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 156 mm | N/A 70 mm | N/A 81 N·m | N/A M10 x 50 |
| 05817732 | N/A B-Loc 75 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 156 mm | N/A 75 mm | N/A 81 N·m | N/A M10 x 40 |
| 05817733 | N/A B-Loc 75 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 156 mm | N/A 75 mm | N/A 81 N·m | N/A M10 x 50 |
| 05817734 | N/A B-Loc 0.5000 Inch (in) Inside Diameter Keyless Bushing | N/A 1.8500 in | N/A 0.5000 in | N/A 7 ft·lb | N/A M5 x 20 |
| 05817735 | N/A B-Loc 0.5000 Inch (in) Inside Diameter Keyless Bushing | N/A 1.8500 in | N/A 0.5000 in | N/A 7 ft·lb | N/A M5 x 25 |
| 05817736 | N/A B-Loc 0.6250 Inch (in) Inside Diameter Keyless Bushing | N/A 1.8500 in | N/A 0.6250 in | N/A 7 ft·lb | N/A M5 x 20 |
| 05817737 | N/A B-Loc 0.6250 Inch (in) Inside Diameter Keyless Bushing | N/A 1.8500 in | N/A 0.6250 in | N/A 7 ft·lb | N/A M5 x 25 |
| 05817738 | N/A B-Loc 0.7500 Inch (in) Inside Diameter Keyless Bushing | N/A 2.0470 in | N/A 0.7500 in | N/A 7 ft·lb | N/A M5 x 20 |
| 05817739 | N/A B-Loc 0.7500 Inch (in) Inside Diameter Keyless Bushing | N/A 2.0470 in | N/A 0.7500 in | N/A 7 ft·lb | N/A M5 x 25 |
| 05817740 | N/A B-Loc 0.8750 Inch (in) Inside Diameter Keyless Bushing | N/A 2.2830 in | N/A 0.8750 in | N/A 7 ft·lb | N/A M5 x 25 |
| 05817741 | N/A B-Loc 0.8750 Inch (in) Inside Diameter Keyless Bushing | N/A 2.2830 in | N/A 0.8750 in | N/A 7 ft·lb | N/A M5 x 30 |
| 05817742 | N/A B-Loc 0.9375 Inch (in) Inside Diameter Keyless Bushing | N/A 2.2830 in | N/A 0.9375 in | N/A 7 ft·lb | N/A M5 x 25 |
| 05817743 | N/A B-Loc 0.9375 Inch (in) Inside Diameter Keyless Bushing | N/A 2.2830 in | N/A 0.9375 in | N/A 7 ft·lb | N/A M5 x 30 |
| 05817744 | N/A B-Loc 1.0000 Inch (in) Inside Diameter Keyless Bushing | N/A 2.2830 in | N/A 1.0000 in | N/A 7 ft·lb | N/A M5 x 25 |
| 05817745 | N/A B-Loc 1.0000 Inch (in) Inside Diameter Keyless Bushing | N/A 2.2830 in | N/A 1.0000 in | N/A 7 ft·lb | N/A M5 x 30 |
| 05817746 | N/A B-Loc 1.1250 Inch (in) Inside Diameter Keyless Bushing | N/A 2.5590 in | N/A 1.1250 in | N/A 7 ft·lb | N/A M5 x 25 |