Item # |
Item Name |
Component Bore Diameter |
Inside Diameter |
Installation Torque |
Screw Size |
|---|---|---|---|---|---|
| 05817772 | N/A B-Loc 2.1875 Inch (in) Inside Diameter Keyless Bushing | N/A 4.5280 in | N/A 2.1875 in | N/A 30 ft·lb | N/A M8 x 35 |
| 05817773 | N/A B-Loc 2.1875 Inch (in) Inside Diameter Keyless Bushing | N/A 4.5280 in | N/A 2.1875 in | N/A 30 ft·lb | N/A M8 x 45 |
| 05817774 | N/A B-Loc 2.2500 Inch (in) Inside Diameter Keyless Bushing | N/A 5.4330 in | N/A 2.2500 in | N/A 60 ft·lb | N/A M10 x 40 |
| 05817775 | N/A B-Loc 2.2500 Inch (in) Inside Diameter Keyless Bushing | N/A 5.4330 in | N/A 2.2500 in | N/A 60 ft·lb | N/A M10 x 50 |
| 05817776 | N/A B-Loc 2.3750 Inch (in) Inside Diameter Keyless Bushing | N/A 5.4330 in | N/A 2.3750 in | N/A 60 ft·lb | N/A M10 x 40 |
| 05817777 | N/A B-Loc 2.3750 Inch (in) Inside Diameter Keyless Bushing | N/A 5.4330 in | N/A 2.3750 in | N/A 60 ft·lb | N/A M10 x 50 |
| 05817778 | N/A B-Loc 2.4375 Inch (in) Inside Diameter Keyless Bushing | N/A 5.4330 in | N/A 2.4375 in | N/A 60 ft·lb | N/A M10 x 40 |
| 05817779 | N/A B-Loc 2.4375 Inch (in) Inside Diameter Keyless Bushing | N/A 5.4330 in | N/A 2.4375 in | N/A 60 ft·lb | N/A M10 x 50 |
| 05817780 | N/A B-Loc 2.5000 Inch (in) Inside Diameter Keyless Bushing | N/A 5.4330 in | N/A 2.5000 in | N/A 60 ft·lb | N/A M10 x 40 |
| 05817781 | N/A B-Loc 2.5000 Inch (in) Inside Diameter Keyless Bushing | N/A 5.4330 in | N/A 2.5000 in | N/A 60 ft·lb | N/A M10 x 50 |
| 05817782 | N/A B-Loc 2.5625 Inch (in) Inside Diameter Keyless Bushing | N/A 5.4330 in | N/A 2.5625 in | N/A 60 ft·lb | N/A M10 x 40 |
| 05817783 | N/A B-Loc 2.5625 Inch (in) Inside Diameter Keyless Bushing | N/A 5.4330 in | N/A 2.5625 in | N/A 60 ft·lb | N/A M10 x 50 |
| 05817784 | N/A B-Loc 2.6250 Inch (in) Inside Diameter Keyless Bushing | N/A 6.1420 in | N/A 2.6250 in | N/A 60 ft·lb | N/A M10 x 40 |
| 05817785 | N/A B-Loc 2.6250 Inch (in) Inside Diameter Keyless Bushing | N/A 6.1420 in | N/A 2.6250 in | N/A 60 ft·lb | N/A M10 x 50 |
| 05817786 | N/A B-Loc 2.7500 Inch (in) Inside Diameter Keyless Bushing | N/A 6.1420 in | N/A 2.7500 in | N/A 60 ft·lb | N/A M10 x 40 |
| 05817787 | N/A B-Loc 2.7500 Inch (in) Inside Diameter Keyless Bushing | N/A 6.1420 in | N/A 2.7500 in | N/A 60 ft·lb | N/A M10 x 50 |
| 05817788 | N/A B-Loc 2.8750 Inch (in) Inside Diameter Keyless Bushing | N/A 6.1420 in | N/A 2.8750 in | N/A 60 ft·lb | N/A M10 x 40 |
| 05817789 | N/A B-Loc 2.8750 Inch (in) Inside Diameter Keyless Bushing | N/A 6.1420 in | N/A 2.8750 in | N/A 60 ft·lb | N/A M10 x 50 |
| 05817790 | N/A B-Loc 2.9375 Inch (in) Inside Diameter Keyless Bushing | N/A 6.1420 in | N/A 2.9375 in | N/A 60 ft·lb | N/A M10 x 40 |
| 05817791 | N/A B-Loc 2.9375 Inch (in) Inside Diameter Keyless Bushing | N/A 6.1420 in | N/A 2.9375 in | N/A 60 ft·lb | N/A M10 x 50 |
| 05817792 | N/A B-Loc 3.0000 Inch (in) Inside Diameter Keyless Bushing | N/A 6.1420 in | N/A 3.0000 in | N/A 60 ft·lb | N/A M10 x 40 |
| 05817793 | N/A B-Loc 3.0000 Inch (in) Inside Diameter Keyless Bushing | N/A 6.1420 in | N/A 3.0000 in | N/A 60 ft·lb | N/A M10 x 50 |
| 04002840 | N/A B-Loc 2-3/16 Inch (in) Inside Diameter Keyless Bushing | N/A | N/A 2-3/16 in | N/A | N/A |
| 06496712 | N/A B-Loc 3.9375 Inch (in) Inside Diameter Keyless Bushing | N/A | N/A 3.9375 in | N/A | N/A M12 x 80 |
| 02376388 | N/A B-Loc 4.0000 Inch (in) Inside Diameter Keyless Bushing | N/A | N/A 4.0000 in | N/A | N/A M12 x 90 |