COMPANY HEADER
Print Back
B-Loc Keyless Bushings
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Component Bore Diameter

Inside Diameter

Installation Torque

Screw Size

02376797 N/A B-Loc 5.4375 Inch (in) Inside Diameter Keyless Bushing N/A 7.4800 in N/A 5.4375 in N/A 166 ft·lb N/A M14 x 90
02376799 N/A B-Loc 5.9375 Inch (in) Inside Diameter Keyless Bushing N/A 7.8740 in N/A 5.9375 in N/A 166 ft·lb N/A M14 x 90
02376800 N/A B-Loc 6.0000 Inch (in) Inside Diameter Keyless Bushing N/A 8.2680 in N/A 6.0000 in N/A 166 ft·lb N/A M14 x 90
02376803 N/A B-Loc 6.9375 Inch (in) Inside Diameter Keyless Bushing N/A 9.2520 in N/A 6.9375 in N/A 257 ft·lb N/A M16 x 110
02376804 N/A B-Loc 7.0000 Inch (in) Inside Diameter Keyless Bushing N/A 9.2520 in N/A 7.0000 in N/A 257 ft·lb N/A M16 x 110
02376297 N/A B-Loc Keyless Bushing N/A N/A N/A 44 ft·lb N/A M10 x 40
02376301 N/A B-Loc Keyless Bushing N/A N/A N/A 74 ft·lb N/A M12 x 45
02376303 N/A B-Loc Keyless Bushing N/A N/A N/A 74 ft·lb N/A M12 x 60
02376636 N/A B-Loc 70 Millimeter (mm) Inside Diameter Keyless Bushing N/A 110 mm N/A 70 mm N/A 81 N·m N/A M10 x 50
02376641 N/A B-Loc 100 Millimeter (mm) Inside Diameter Keyless Bushing N/A 145 mm N/A 100 mm N/A 142 N·m N/A M12 x 60
00234710 N/A B-Loc 120 Millimeter (mm) Inside Diameter Keyless Bushing N/A 165 mm N/A 120 mm N/A 142 N·m N/A M12 x 60
02376644 N/A B-Loc 140 Millimeter (mm) Inside Diameter Keyless Bushing N/A 190 mm N/A 140 mm N/A 142 N·m N/A M12 x 70
02376645 N/A B-Loc 150 Millimeter (mm) Inside Diameter Keyless Bushing N/A 200 mm N/A 150 mm N/A 142 N·m N/A M12 x 70
02376647 N/A B-Loc 170 Millimeter (mm) Inside Diameter Keyless Bushing N/A 225 mm N/A 170 mm N/A 225 N·m N/A M14 x 80
02376648 N/A B-Loc 180 Millimeter (mm) Inside Diameter Keyless Bushing N/A 235 mm N/A 180 mm N/A 225 N·m N/A M14 x 80
02376650 N/A B-Loc 190 Millimeter (mm) Inside Diameter Keyless Bushing N/A 250 mm N/A 190 mm N/A 225 N·m N/A M14 x 80
02376651 N/A B-Loc 200 Millimeter (mm) Inside Diameter Keyless Bushing N/A 260 mm N/A 200 mm N/A 225 N·m N/A M14 x 80
02376652 N/A B-Loc 220 Millimeter (mm) Inside Diameter Keyless Bushing N/A 285 mm N/A 220 mm N/A 348 N·m N/A M16 x 90
02376653 N/A B-Loc 240 Millimeter (mm) Inside Diameter Keyless Bushing N/A 305 mm N/A 240 mm N/A 348 N·m N/A M16 x 90
02376655 N/A B-Loc 2.7500 Inch (in) Inside Diameter Keyless Bushing N/A 4.3307 in N/A 2.7500 in N/A 60 N·m N/A M10 x 50
02376656 N/A B-Loc 2.9375 Inch (in) Inside Diameter Keyless Bushing N/A 4.5280 in N/A 2.9375 in N/A 60 N·m N/A M10 x 50
02376658 N/A B-Loc 3.5000 Inch (in) Inside Diameter Keyless Bushing N/A 5.1180 in N/A 3.5000 in N/A 60 N·m N/A M10 x 50
02686437 N/A B-Loc 3.9375 Inch (in) Inside Diameter Keyless Bushing N/A 5.7090 in N/A 3.9375 in N/A 105 N·m N/A M12 x 60
02376659 N/A B-Loc 4.4375 Inch (in) Inside Diameter Keyless Bushing N/A 6.4960 in N/A 4.4375 in N/A 105 N·m N/A M12 x 60
02376664 N/A B-Loc 5.4375 Inch (in) Inside Diameter Keyless Bushing N/A 7.4800 in N/A 5.4375 in N/A 105 N·m N/A M12 x 70
Unit of Measure
 1 2 3 4 5 »