Item # |
Item Name |
Component Bore Diameter |
Inside Diameter |
Installation Torque |
Screw Size |
|---|---|---|---|---|---|
| 02376730 | N/A B-Loc 40 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 65 mm | N/A 40 mm | N/A 15 N·m | N/A M6 x 18 |
| 02376731 | N/A B-Loc 42 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 75 mm | N/A 42 mm | N/A 35 N·m | N/A M8 x 22 |
| 02376760 | N/A B-Loc 45 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 75 mm | N/A 45 mm | N/A 35 N·m | N/A M8 x 22 |
| 02376761 | N/A B-Loc 50 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 80 mm | N/A 50 mm | N/A 35 N·m | N/A M8 x 22 |
| 02376739 | N/A B-Loc 55 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 85 mm | N/A 55 mm | N/A 35 N·m | N/A M8 x 22 |
| 02376740 | N/A B-Loc 60 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 90 mm | N/A 60 mm | N/A 35 N·m | N/A M8 x 22 |
| 02376762 | N/A B-Loc 65 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 95 mm | N/A 65 mm | N/A 35 N·m | N/A M8 x 22 |
| 02376742 | N/A B-Loc 70 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 110 mm | N/A 70 mm | N/A 69 N·m | N/A M10 x 25 |
| 02376763 | N/A B-Loc 75 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 115 mm | N/A 75 mm | N/A 69 N·m | N/A M10 x 25 |
| 02376727 | N/A B-Loc 80 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 120 mm | N/A 80 mm | N/A 69 N·m | N/A M10 x 25 |
| 02376744 | N/A B-Loc 90 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 130 mm | N/A 90 mm | N/A 69 N·m | N/A M10 x 25 |
| 02376745 | N/A B-Loc 95 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 135 mm | N/A 95 mm | N/A 69 N·m | N/A M10 x 25 |
| 00234708 | N/A B-Loc 100 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 145 mm | N/A 100 mm | N/A 123 N·m | N/A M12 x 30 |
| 02376747 | N/A B-Loc 110 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 155 mm | N/A 110 mm | N/A 123 N·m | N/A M12 x 30 |
| 02376748 | N/A B-Loc 120 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 165 mm | N/A 120 mm | N/A 123 N·m | N/A M12 x 30 |
| 02376749 | N/A B-Loc 130 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 180 mm | N/A 130 mm | N/A 123 N·m | N/A M12 x 35 |
| 02376750 | N/A B-Loc 140 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 190 mm | N/A 140 mm | N/A 123 N·m | N/A M12 x 35 |
| 02376752 | N/A B-Loc 160 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 210 mm | N/A 160 mm | N/A 123 N·m | N/A M12 x 35 |
| 02376753 | N/A B-Loc 170 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 225 mm | N/A 170 mm | N/A 187 N·m | N/A M14 x 40 |
| 02376754 | N/A B-Loc 180 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 235 mm | N/A 180 mm | N/A 187 N·m | N/A M14 x 40 |
| 02376755 | N/A B-Loc 190 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 250 mm | N/A 190 mm | N/A 187 N·m | N/A M14 x 45 |
| 02376756 | N/A B-Loc 200 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 260 mm | N/A 200 mm | N/A 187 N·m | N/A M14 x 45 |
| 02376757 | N/A B-Loc 220 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 285 mm | N/A 220 mm | N/A 290 N·m | N/A M16 x 50 |
| 02376758 | N/A B-Loc 240 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 305 mm | N/A 240 mm | N/A 290 N·m | N/A M16 x 50 |
| 02376759 | N/A B-Loc 260 Millimeter (mm) Inside Diameter Keyless Bushing | N/A 325 mm | N/A 260 mm | N/A 290 N·m | N/A M16 x 50 |