Item # |
Item Name |
Inside Diameter |
Length Through Bore |
Outside Diameter |
Overall Length |
|---|---|---|---|---|---|
| 02771581 | N/A Climax Metal 1.1020 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 70 mm | N/A 1.1020 in | N/A 4.3307 in | N/A 1.4960 in |
| 02771522 | N/A Climax Metal 0.7874 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 1.0000 in | N/A 0.7874 in | N/A 1.9685 in | N/A 1.0200 in |
| 04298155 | N/A Climax Metal 0.6500 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 11 mm | N/A 0.6500 in | N/A 1.0625 in | N/A 0.8070 in |
| 02771663 | N/A Climax Metal 1.3580 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 2.1875 in | N/A 1.3580 in | N/A 3.3465 in | N/A 1.6730 in |
| 02771520 | N/A Climax Metal 1.5940 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 85 mm | N/A 1.5940 in | N/A 125 mm | N/A 1.9880 in |
| 02771854 | N/A Climax Metal 1.5940 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 95 mm | N/A 1.5940 in | N/A 135 mm | N/A 1.9880 in |
| 02771783 | N/A Climax Metal 3.7800 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 3.3750 in | N/A 3.7800 in | N/A 4.1732 in | N/A 4.173 in |
| 02771419 | N/A Climax Metal 1.1020 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 3.2500 in | N/A 1.1020 in | N/A 4.9213 in | N/A 1.5000 in |
| 02771403 | N/A Climax Metal 1.0830 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 0.5000 in | N/A 1.0830 in | N/A 0.9055 in | N/A 1.2400 in |
| 04298136 | N/A Climax Metal 2.1650 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 5.0000 in | N/A 2.1650 in | N/A 7.0866 in | N/A 2.7170 in |
| 04298199 | N/A Climax Metal 2.8350 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 100 mm | N/A 2.8350 in | N/A 145 mm | N/A 3.307 in |
| 02771773 | N/A Climax Metal 3.1890 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 2.1875 in | N/A 3.1890 in | N/A 3.0314 in | N/A 3.5040 in |
| 02771838 | N/A Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 32 mm | N/A 1.1220 in | N/A 60 mm | N/A 1.3580 in |
| 02771825 | N/A Climax Metal 2.1650 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 150 mm | N/A 2.1650 in | N/A 7.8740 in | N/A 2.7170 in |
| 04298172 | N/A Climax Metal 2.0470 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 7.9375 in | N/A 2.0470 in | N/A 10.5039 in | N/A 2.6 in |
| 02771544 | N/A Climax Metal 1.1020 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 2.7500 in | N/A 1.1020 in | N/A 4.3370 in | N/A 1.5000 in |
| 04298201 | N/A Climax Metal 2.8350 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 120 mm | N/A 2.8350 in | N/A 165 mm | N/A 3.307 in |
| 02771830 | N/A Climax Metal 2.5590 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 200 mm | N/A 2.5590 in | N/A 260 mm | N/A 3.1100 in |
| 02771399 | N/A Climax Metal 0.8660 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 0.2500 in | N/A 0.8660 in | N/A 0.9840 in | N/A 1.0240 in |
| 02771384 | N/A Climax Metal 1.5940 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 2.7500 in | N/A 1.5940 in | N/A 4.3307 in | N/A 1.9880 in |
| 02771695 | N/A Climax Metal 1.3580 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 2.3750 in | N/A 1.3580 in | N/A 3.5433 in | N/A 1.6730 in |
| 02771831 | N/A Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 20 mm | N/A 1.1220 in | N/A 47 mm | N/A 1.3580 in |
| 02771427 | N/A Climax Metal 2.5980 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 280 mm | N/A 2.5980 in | N/A 355 mm | N/A 3.307 in |
| 02771659 | N/A Climax Metal 1.3580 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 1.8750 in | N/A 1.3580 in | N/A 3.1496 in | N/A 1.6730 in |
| 02771567 | N/A Climax Metal 1.1020 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 80 mm | N/A 1.1020 in | N/A 4.7244 in | N/A 1.4960 in |