Item # |
Item Name |
Inside Diameter |
Length Through Bore |
Outside Diameter |
Overall Length |
|---|---|---|---|---|---|
| 02771662 | N/A Climax Metal 1.3580 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 2.1250 in | N/A 1.3580 in | N/A 3.3465 in | N/A 1.6730 in |
| 04298138 | N/A Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 18 mm | N/A 1.1220 in | N/A 47 mm | N/A 1.3580 in |
| 02771592 | N/A Climax Metal 1.7320 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 180 mm | N/A 1.7320 in | N/A 235 mm | N/A 2.2830 in |
| 02771685 | N/A Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 1.1250 in | N/A 1.1220 in | N/A 2.1654 in | N/A 1.3580 in |
| 02771745 | N/A Climax Metal 3.1890 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 55 mm | N/A 3.1890 in | N/A 71 mm | N/A 3.5040 in |
| 02771808 | N/A Climax Metal 1.3580 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 50 mm | N/A 1.3580 in | N/A 80 mm | N/A 1.6730 in |
| 02771540 | N/A Climax Metal 0.9450 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 2.5000 in | N/A 0.9450 in | N/A 3.7402 in | N/A 1.2600 in |
| 02771377 | N/A Climax Metal 1.3580 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 1.7500 in | N/A 1.3580 in | N/A 2.9528 in | N/A 1.6730 in |
| 02771563 | N/A Climax Metal 1.7320 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 6.9375 in | N/A 1.7320 in | N/A 9.2520 in | N/A 2.2800 in |
| 04298160 | N/A Climax Metal 0.8071 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 19 mm | N/A 0.8071 in | N/A 1.9375 in | N/A 0.9640 in |
| 02771781 | N/A Climax Metal 3.7800 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 3.0000 in | N/A 3.7800 in | N/A 3.7402 in | N/A 4.173 in |
| 02771401 | N/A Climax Metal 1.0630 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 0.3750 in | N/A 1.0630 in | N/A 0.6299 in | N/A 1.2200 in |
| 02771819 | N/A Climax Metal 1.5940 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 2.6875 in | N/A 1.5940 in | N/A 4.3307 in | N/A 1.9880 in |
| 02771741 | N/A Climax Metal 2.1260 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 42 mm | N/A 2.1260 in | N/A 55 mm | N/A 2.362 in |
| 02771828 | N/A Climax Metal 2.5590 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 180 mm | N/A 2.5590 in | N/A 235 mm | N/A 3.1100 in |
| 02771699 | N/A Climax Metal 1.5940 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 3.5000 in | N/A 1.5940 in | N/A 5.1181 in | N/A 1.9880 in |
| 02771791 | N/A Climax Metal 2.5590 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 170 mm | N/A 2.5590 in | N/A 225 mm | N/A 3.1100 in |
| 04298208 | N/A Climax Metal 3.6610 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 180 mm | N/A 3.6610 in | N/A 235 mm | N/A 4.213 in |
| 04298158 | N/A Climax Metal 0.8071 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 15 mm | N/A 0.8071 in | N/A 1.1875 in | N/A 0.9640 in |
| 04298137 | N/A Climax Metal 2.5590 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 7.0000 in | N/A 2.5590 in | N/A 9.2520 in | N/A 3.1100 in |
| 02771661 | N/A Climax Metal 1.3580 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 2.0000 in | N/A 1.3580 in | N/A 3.1496 in | N/A 1.6730 in |
| 04298197 | N/A Climax Metal 4.1340 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 7.9375 in | N/A 4.1340 in | N/A 10.2362 in | N/A 4.685 in |
| 02771843 | N/A Climax Metal 1.3580 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 45 mm | N/A 1.3580 in | N/A 75 mm | N/A 1.6730 in |
| 02771664 | N/A Climax Metal 1.3580 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 2.2500 in | N/A 1.3580 in | N/A 3.5433 in | N/A 1.6730 in |
| 02771536 | N/A Climax Metal 0.9450 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 2.1875 in | N/A 0.9450 in | N/A 3.5433 in | N/A 1.2600 in |