Item # |
Item Name |
Inside Diameter |
Length Through Bore |
Outside Diameter |
Overall Length |
|---|---|---|---|---|---|
| 02771657 | N/A Climax Metal 1.3580 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 1.6250 in | N/A 1.3580 in | N/A 2.9528 in | N/A 1.6730 in |
| 02771771 | N/A Climax Metal 3.1890 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 2.0000 in | N/A 3.1890 in | N/A 2.7952 in | N/A 3.5040 in |
| 02771802 | N/A Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 32 mm | N/A 1.1220 in | N/A 60 mm | N/A 1.3580 in |
| 02771801 | N/A Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 30 mm | N/A 1.1220 in | N/A 55 mm | N/A 1.3580 in |
| 02771660 | N/A Climax Metal 1.3580 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 1.9375 in | N/A 1.3580 in | N/A 3.1496 in | N/A 1.6730 in |
| 02771680 | N/A Climax Metal 2.1650 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 5.9375 in | N/A 2.1650 in | N/A 7.8740 in | N/A 2.7170 in |
| 02771758 | N/A Climax Metal 1.8504 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 0.9375 in | N/A 1.8504 in | N/A 1.3385 in | N/A 2.0870 in |
| 02771587 | N/A Climax Metal 1.4960 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 130 mm | N/A 1.4960 in | N/A 180 mm | N/A 1.9690 in |
| 02771814 | N/A Climax Metal 1.5940 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 80 mm | N/A 1.5940 in | N/A 4.7244 in | N/A 1.9880 in |
| 02771693 | N/A Climax Metal 1.3580 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 2.4375 in | N/A 1.3580 in | N/A 3.7402 in | N/A 1.6730 in |
| 02771723 | N/A Climax Metal 1.0630 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 9 mm | N/A 1.0630 in | N/A 16 mm | N/A 1.2200 in |
| 02771792 | N/A Climax Metal 2.5590 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 180 mm | N/A 2.5590 in | N/A 235 mm | N/A 3.1100 in |
| 02771734 | N/A Climax Metal 1.8504 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 25 mm | N/A 1.8504 in | N/A 34 mm | N/A 2.0870 in |
| 02771572 | N/A Climax Metal 0.7874 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 20 mm | N/A 0.7874 in | N/A 47 mm | N/A 1.0240 in |
| 02771566 | N/A Climax Metal 2.0470 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 7.8750 in | N/A 2.0470 in | N/A 10.2362 in | N/A 2.6 in |
| 02771821 | N/A Climax Metal 1.7720 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 110 mm | N/A 1.7720 in | N/A 155 mm | N/A 2.2440 in |
| 02771769 | N/A Climax Metal 2.7560 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 1.8750 in | N/A 2.7560 in | N/A 2.4410 in | N/A 3.0710 in |
| 02771391 | N/A Climax Metal 1.7720 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 4.4375 in | N/A 1.7720 in | N/A 6.1024 in | N/A 2.2440 in |
| 02771762 | N/A Climax Metal 1.8504 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 1.2500 in | N/A 1.8504 in | N/A 1.6929 in | N/A 2.0870 in |
| 04298168 | N/A Climax Metal 1.1020 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 35 mm | N/A 1.1020 in | N/A 2.1250 in | N/A 1.2990 in |
| 02771385 | N/A Climax Metal 1.5940 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 2.8750 in | N/A 1.5940 in | N/A 4.5276 in | N/A 1.9880 in |
| 02771728 | N/A Climax Metal 1.4370 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 16 mm | N/A 1.4370 in | N/A 24 mm | N/A 1.6730 in |
| 02771684 | N/A Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 1.0000 in | N/A 1.1220 in | N/A 1.9685 in | N/A 1.3580 in |
| 04298209 | N/A Climax Metal 4.1340 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 190 mm | N/A 4.1340 in | N/A 250 mm | N/A 4.685 in |
| 02771740 | N/A Climax Metal 2.1260 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 40 mm | N/A 2.1260 in | N/A 53 mm | N/A 2.362 in |