COMPANY HEADER
Print Back
Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly (02771654)
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Inside Diameter

Length Through Bore

Outside Diameter

Overall Length

02771813 N/A Climax Metal 1.5940 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 75 mm N/A 1.5940 in N/A 115 mm N/A 1.9880 in
02771381 N/A Climax Metal 1.3580 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 2.2500 in N/A 1.3580 in N/A 3.5433 in N/A 1.6730 in
02771601 N/A Climax Metal 1.1020 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 75 mm N/A 1.1020 in N/A 115 mm N/A 1.4960 in
02771650 N/A Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 1.0000 in N/A 1.1220 in N/A 1.9685 in N/A 1.3580 in
02771823 N/A Climax Metal 2.1650 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 130 mm N/A 2.1650 in N/A 180 mm N/A 2.7170 in
02771547 N/A Climax Metal 1.1020 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 3.0000 in N/A 1.1020 in N/A 4.7244 in N/A 1.5000 in
02771817 N/A Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 0.8750 in N/A 1.1220 in N/A 1.8504 in N/A 1.3580 in
02771686 N/A Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 1.1875 in N/A 1.1220 in N/A 2.1654 in N/A 1.3580 in
02771578 N/A Climax Metal 0.9450 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 48 mm N/A 0.9450 in N/A 80 mm N/A 1.2600 in
02771658 N/A Climax Metal 1.3580 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 1.7500 in N/A 1.3580 in N/A 2.9528 in N/A 1.6730 in
02771729 N/A Climax Metal 1.5550 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 18 mm N/A 1.5550 in N/A 26 mm N/A 1.7910 in
02771599 N/A Climax Metal 0.9450 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 50 mm N/A 0.9450 in N/A 80 mm N/A 1.2600 in
02771770 N/A Climax Metal 2.7560 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 1.9375 in N/A 2.7560 in N/A 2.5591 in N/A 3.0710 in
04298159 N/A Climax Metal 0.8071 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 16 mm N/A 0.8071 in N/A 1.1875 in N/A 0.9640 in
04298195 N/A Climax Metal 3.6610 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 6.4375 in N/A 3.6610 in N/A 8.8583 in N/A 4.213 in
02771816 N/A Climax Metal 1.5940 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 3.2500 in N/A 1.5940 in N/A 4.9213 in N/A 1.9880 in
02771689 N/A Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 1.4375 in N/A 1.1220 in N/A 2.5591 in N/A 1.3580 in
02771651 N/A Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 1.1250 in N/A 1.1220 in N/A 2.1654 in N/A 1.3580 in
02771679 N/A Climax Metal 2.1650 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 5.4375 in N/A 2.1650 in N/A 7.4803 in N/A 2.7170 in
02771744 N/A Climax Metal 2.7560 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 50 mm N/A 2.7560 in N/A 65 mm N/A 3.0710 in
02771832 N/A Climax Metal 2.8740 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 220 mm N/A 2.8740 in N/A 285 mm N/A 3.5040 in
02771525 N/A Climax Metal 0.7874 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 1.1875 in N/A 0.7874 in N/A 2.1590 in N/A 1.0200 in
02771537 N/A Climax Metal 0.9450 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 2.2500 in N/A 0.9450 in N/A 3.5433 in N/A 1.2600 in
02771837 N/A Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 30 mm N/A 1.1220 in N/A 55 mm N/A 1.3580 in
02771556 N/A Climax Metal 1.2992 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 4.4375 in N/A 1.2992 in N/A 6.4961 in N/A 1.7700 in
Unit of Measure
« 11 12 13 14 15 »