Item # |
Item Name |
Inside Diameter |
Length Through Bore |
Outside Diameter |
Overall Length |
|---|---|---|---|---|---|
| 02771760 | N/A Climax Metal 1.8504 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 1.1250 in | N/A 1.8504 in | N/A 1.5354 in | N/A 2.0870 in |
| 02771543 | N/A Climax Metal 1.1020 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 2.6875 in | N/A 1.1020 in | N/A 4.3307 in | N/A 1.5000 in |
| 02771416 | N/A Climax Metal 0.7874 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 0.7500 in | N/A 0.7874 in | N/A 1.8504 in | N/A 1.0200 in |
| 02771400 | N/A Climax Metal 0.0984 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 0.3125 in | N/A 0.0984 in | N/A 0.5905 in | N/A 1.1420 in |
| 02771560 | N/A Climax Metal 1.4960 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 5.5000 in | N/A 1.4960 in | N/A 7.4921 in | N/A 1.9700 in |
| 02771405 | N/A Climax Metal 4.2130 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 110 mm | N/A 4.2130 in | N/A 140 mm | N/A 4.685 in |
| 02771591 | N/A Climax Metal 1.7320 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 170 mm | N/A 1.7320 in | N/A 225 mm | N/A 2.2830 in |
| 04298190 | N/A Climax Metal 3.1890 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 4.9375 in | N/A 3.1890 in | N/A 7.0866 in | N/A 3.661 in |
| 04298154 | N/A Climax Metal 0.6500 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 10 mm | N/A 0.6500 in | N/A 0.9375 in | N/A 0.8070 in |
| 02771555 | N/A Climax Metal 1.2992 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 4.0000 in | N/A 1.2992 in | N/A 5.8429 in | N/A 1.7700 in |
| 02771593 | N/A Climax Metal 2.0470 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 190 mm | N/A 2.0470 in | N/A 250 mm | N/A 2.5980 in |
| 02771565 | N/A Climax Metal 2.0470 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 7.5000 in | N/A 2.0470 in | N/A 9.8228 in | N/A 2.6 in |
| 02771548 | N/A Climax Metal 1.1020 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 3.1250 in | N/A 1.1020 in | N/A 4.7244 in | N/A 1.5000 in |
| 02771675 | N/A Climax Metal 1.5940 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 3.7500 in | N/A 1.5940 in | N/A 5.3150 in | N/A 1.9880 in |
| 02771764 | N/A Climax Metal 2.1260 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 1.4375 in | N/A 2.1260 in | N/A 1.9685 in | N/A 2.362 in |
| 02771530 | N/A Climax Metal 0.9450 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 1.6250 in | N/A 0.9450 in | N/A 2.9528 in | N/A 1.2600 in |
| 02771390 | N/A Climax Metal 1.7720 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 4.0000 in | N/A 1.7720 in | N/A 5.7087 in | N/A 2.2440 in |
| 02771542 | N/A Climax Metal 1.1020 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 2.6250 in | N/A 1.1020 in | N/A 4.3307 in | N/A 1.5000 in |
| 02771796 | N/A Climax Metal 2.8740 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 220 mm | N/A 2.8740 in | N/A 285 mm | N/A 3.5040 in |
| 02771845 | N/A Climax Metal 1.3580 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 50 mm | N/A 1.3580 in | N/A 80 mm | N/A 1.6730 in |
| 02771738 | N/A Climax Metal 2.1260 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 35 mm | N/A 2.1260 in | N/A 47 mm | N/A 2.362 in |
| 02771414 | N/A Climax Metal 0.0984 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 7 mm | N/A 0.0984 in | N/A 15 mm | N/A 1.1420 in |
| 02771824 | N/A Climax Metal 2.1650 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 140 mm | N/A 2.1650 in | N/A 190 mm | N/A 2.7170 in |
| 02771590 | N/A Climax Metal 1.4960 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 160 mm | N/A 1.4960 in | N/A 210 mm | N/A 1.9690 in |
| 02771806 | N/A Climax Metal 1.3580 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 42 mm | N/A 1.3580 in | N/A 75 mm | N/A 1.6730 in |