COMPANY HEADER
Print Back
Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly (02771654)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Inside Diameter

Length Through Bore

Outside Diameter

Overall Length

02771583 N/A Climax Metal 1.1020 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 90 mm N/A 1.1020 in N/A 130 mm N/A 1.4960 in
02771853 N/A Climax Metal 1.5940 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 90 mm N/A 1.5940 in N/A 130 mm N/A 1.9880 in
02771748 N/A Climax Metal 3.7800 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 70 mm N/A 3.7800 in N/A 3.5433 in N/A 4.173 in
04298188 N/A Climax Metal 2.8350 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 4.4375 in N/A 2.8350 in N/A 6.4961 in N/A 3.307 in
04298146 N/A Climax Metal 0.8071 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 0.6250 in N/A 0.8071 in N/A 1.1875 in N/A 0.9640 in
04298191 N/A Climax Metal 3.1890 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 5.0000 in N/A 3.1890 in N/A 7.0866 in N/A 3.661 in
02771370 N/A Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 18 mm N/A 1.1220 in N/A 47 mm N/A 1.3580 in
02771523 N/A Climax Metal 0.7874 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 1.1250 in N/A 0.7874 in N/A 2.1654 in N/A 1.0200 in
02771732 N/A Climax Metal 1.8504 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 22 mm N/A 1.8504 in N/A 32 mm N/A 2.0870 in
02771402 N/A Climax Metal 1.0830 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 0.4375 in N/A 1.0830 in N/A 0.7086 in N/A 1.2400 in
02771673 N/A Climax Metal 1.5940 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 3.4375 in N/A 1.5940 in N/A 5.1181 in N/A 1.9880 in
04298157 N/A Climax Metal 0.8071 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 14 mm N/A 0.8071 in N/A 1.1875 in N/A 0.9640 in
04298167 N/A Climax Metal 1.1020 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 32 mm N/A 1.1020 in N/A 2.0000 in N/A 1.2990 in
02771557 N/A Climax Metal 1.2992 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 4.5000 in N/A 1.2992 in N/A 6.4961 in N/A 1.7700 in
02771669 N/A Climax Metal 1.5940 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 2.7500 in N/A 1.5940 in N/A 4.3307 in N/A 1.9880 in
04298205 N/A Climax Metal 3.2280 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 160 mm N/A 3.2280 in N/A 210 mm N/A 3.701 in
02771747 N/A Climax Metal 3.1890 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 65 mm N/A 3.1890 in N/A 84 mm N/A 3.5040 in
02771589 N/A Climax Metal 1.4960 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 150 mm N/A 1.4960 in N/A 7.8740 in N/A 1.9690 in
02771694 N/A Climax Metal 2.1650 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 4.9375 in N/A 2.1650 in N/A 7.0866 in N/A 2.7170 in
02771761 N/A Climax Metal 1.8504 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 1.1875 in N/A 1.8504 in N/A 1.6141 in N/A 2.0870 in
04298142 N/A Climax Metal 0.6500 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 0.2500 in N/A 0.6500 in N/A 0.8125 in N/A 0.8070 in
02771799 N/A Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 25 mm N/A 1.1220 in N/A 50 mm N/A 1.3580 in
02771564 N/A Climax Metal 1.7320 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 7.0000 in N/A 1.7320 in N/A 9.2520 in N/A 2.2800 in
02771674 N/A Climax Metal 1.5940 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 3.5000 in N/A 1.5940 in N/A 5.1181 in N/A 1.9880 in
02771382 N/A Climax Metal 1.3580 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 2.5625 in N/A 1.3580 in N/A 3.7402 in N/A 1.6730 in
Unit of Measure
« 6 7 8 9 10 »