Item # |
Item Name |
Inside Diameter |
Length Through Bore |
Outside Diameter |
Overall Length |
|---|---|---|---|---|---|
| 04298185 | N/A Climax Metal 2.4410 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 3.4375 in | N/A 2.4410 in | N/A 5.1181 in | N/A 2.835 in |
| 04298149 | N/A Climax Metal 0.9840 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 1.0000 in | N/A 0.9840 in | N/A 1.6875 in | N/A 1.1810 in |
| 04298163 | N/A Climax Metal 0.9840 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 24 mm | N/A 0.9840 in | N/A 1.6875 in | N/A 1.1810 in |
| 04298170 | N/A Climax Metal 0.6500 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 8 mm | N/A 0.6500 in | N/A 0.8750 in | N/A 0.8070 in |
| 02771372 | N/A Climax Metal 1.3580 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 48 mm | N/A 1.3580 in | N/A 80 mm | N/A 1.6730 in |
| 02771800 | N/A Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 28 mm | N/A 1.1220 in | N/A 55 mm | N/A 1.3580 in |
| 02771696 | N/A Climax Metal 1.5940 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 3.0000 in | N/A 1.5940 in | N/A 4.7244 in | N/A 1.9880 in |
| 04298204 | N/A Climax Metal 3.2280 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 150 mm | N/A 3.2280 in | N/A 7.8740 in | N/A 3.701 in |
| 02771598 | N/A Climax Metal 0.9450 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 45 mm | N/A 0.9450 in | N/A 75 mm | N/A 1.2600 in |
| 02771847 | N/A Climax Metal 1.3580 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 60 mm | N/A 1.3580 in | N/A 3.5433 in | N/A 1.6730 in |
| 02771805 | N/A Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 40 mm | N/A 1.1220 in | N/A 65 mm | N/A 1.3580 in |
| 02771735 | N/A Climax Metal 1.8504 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 28 mm | N/A 1.8504 in | N/A 39 mm | N/A 2.0870 in |
| 02771835 | N/A Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 25 mm | N/A 1.1220 in | N/A 50 mm | N/A 1.3580 in |
| 02771369 | N/A Climax Metal 2.5590 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 7.4375 in | N/A 2.5590 in | N/A 9.8425 in | N/A 3.1100 in |
| 02771803 | N/A Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 35 mm | N/A 1.1220 in | N/A 60 mm | N/A 1.3580 in |
| 02771772 | N/A Climax Metal 3.1890 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 2.1250 in | N/A 3.1890 in | N/A 2.7952 in | N/A 3.5040 in |
| 02771585 | N/A Climax Metal 1.2992 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 110 mm | N/A 1.2992 in | N/A 155 mm | N/A 1.7720 in |
| 04298215 | N/A Climax Metal 4.3700 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 300 mm | N/A 4.3700 in | N/A 375 mm | N/A 5.157 in |
| 02771678 | N/A Climax Metal 2.1650 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 4.9375 in | N/A 2.1650 in | N/A 7.0866 in | N/A 2.7170 in |
| 02771595 | N/A Climax Metal 2.2050 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 220 mm | N/A 2.2050 in | N/A 285 mm | N/A 2.835 in |
| 02771549 | N/A Climax Metal 1.1020 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 3.3750 in | N/A 1.1020 in | N/A 4.9213 in | N/A 1.5000 in |
| 04298184 | N/A Climax Metal 2.4410 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 2.9375 in | N/A 2.4410 in | N/A 4.5276 in | N/A 2.835 in |
| 02771375 | N/A Climax Metal 1.3580 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 1.6250 in | N/A 1.3580 in | N/A 2.9528 in | N/A 1.6730 in |
| 02771584 | N/A Climax Metal 1.1020 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 95 mm | N/A 1.1020 in | N/A 135 mm | N/A 1.4960 in |
| 02771778 | N/A Climax Metal 3.7800 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly | N/A 2.7500 in | N/A 3.7800 in | N/A 3.5433 in | N/A 4.173 in |