COMPANY HEADER
Print Back
SMC® Air Regulators
Unit of Measure
« 11 12 13 14 15 »  

Item #

Manufacturer Part Number

Port Size

02477093 N/A SRH4010-N03 N/A 3/8 in
04558439 N/A AR30-03B N/A 3/8 in
04046897 N/A AR40K-N04B-Z N/A 1/2 in
02475893 N/A ITV2050-31F3BN2 N/A 3/8 in
03897199 N/A ITV1010-01N1BL4 N/A 1/8 in
04890888 N/A ITV3050-DEN4BS N/A 1/2 in
04558511 N/A AR50-N06-1Z N/A 3/4 in
01983918 N/A AR20-01BG N/A 1/8 in
04558481 N/A AR40K-F04 N/A 1/2 in
01989672 N/A ITV3030-31N4CL4 N/A 1/2 in
01984066 N/A AR40-04G N/A 1/2 in
02006541 N/A AR10-M5H-Z N/A M5 x 0.8
02762716 N/A AR40-N03-Z N/A 3/8 in
03123142 N/A AR60-10BE N/A 1 in
02762718 N/A AR40-N04B-Z N/A 1/2 in
03215905 N/A AR20-01B N/A 1/8 in
02722885 N/A AR30-N03G-Z N/A 3/8 in
04228266 N/A ITV2050-03N3N4 N/A 3/8 in
03544200 N/A AR10-M5BG-1 N/A M5 x 0.8
02007175 N/A AR50-N06BG-Z N/A 3/4 in
02475139 N/A AR40-03H N/A 3/8 in
02871521 N/A AR10-M5-1Z N/A M5 x 0.8
03112925 N/A AR30-03G N/A 3/8 in
05261698 N/A AR30K-N03EH-Z N/A 3/8 in
02607465 N/A ITV3050-04N3BL4 N/A 3/8 in
Unit of Measure
« 11 12 13 14 15 »