Item # |
Item Name |
Bore Diameter |
Series |
Torque Capacity |
|---|---|---|---|---|
| 06164555 | N/A Tsubaki (UST) 1556 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 60 mm | N/A MZ60 | N/A 1556 ft·lb |
| 06164557 | N/A Tsubaki (UST) 2242 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 70 mm | N/A MZ70 | N/A 2242 ft·lb |
| 06164561 | N/A Tsubaki (UST) 73.8 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 15 mm | N/A MZEU | N/A 73.8 ft·lb |
| 06164563 | N/A Tsubaki (UST) 180.71 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 20 mm | N/A MZEU | N/A 180.71 ft·lb |
| 06164564 | N/A Tsubaki (UST) 313.5 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 25 mm | N/A MZEU | N/A 313.5 ft·lb |
| 06164565 | N/A Tsubaki (UST) 542 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 30 mm | N/A MZEU | N/A 542 ft·lb |
| 06164568 | N/A Tsubaki (UST) 1195 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 45 mm | N/A MZEU | N/A 1195 ft·lb |
| 06164569 | N/A Tsubaki (UST) 1527 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 50 mm | N/A MZEU | N/A 1527 ft·lb |
| 06164572 | N/A Tsubaki (UST) 3105 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 70 mm | N/A MZEU | N/A 3105 ft·lb |
| 07159500 | N/A Tsubaki (UST) 622 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 1-1/4 in | N/A PBUS | N/A 622 ft·lb |
| 07159496 | N/A Tsubaki (UST) 1556.3 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 1-3/4 in | N/A PBUS | N/A 1556.3 ft·lb |
| 07159683 | N/A Tsubaki (UST) 21.7 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 1/2 in | N/A PBU | N/A 21.7 ft·lb |
| 07159494 | N/A Tsubaki (UST) 108.4 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 5/8 in | N/A PBUS | N/A 108.4 ft·lb |
| 07159687 | N/A Tsubaki (UST) 281.7 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 7/8 in | N/A PBU | N/A 281.7 ft·lb |
| 07159493 | N/A Tsubaki (UST) 282 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 3/4 in | N/A PBUS | N/A 282 ft·lb |
| 07159504 | N/A Tsubaki (UST) 282 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 3/4 in | N/A PBUS | N/A 282 ft·lb |
| 07159502 | N/A Tsubaki (UST) 419 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 1.0000 in | N/A PBUS | N/A 419 ft·lb |
| 07159492 | N/A Tsubaki (UST) 419 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 1.0000 in | N/A PBUS | N/A 419 ft·lb |
| 07159620 | N/A Tsubaki (UST) 62 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 20 mm | N/A TFS | N/A 62 ft·lb |
| 07159561 | N/A Tsubaki (UST) 94.4 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 25 mm | N/A TFS | N/A 94.4 ft·lb |
| 07159559 | N/A Tsubaki (UST) 350 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 35 mm | N/A TFS | N/A 350 ft·lb |
| 07159558 | N/A Tsubaki (UST) 447.7 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 40 mm | N/A TFS | N/A 447.7 ft·lb |
| 07159571 | N/A Tsubaki (UST) 12.5 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 12 mm | N/A TSS | N/A 12.5 ft·lb |
| 07159577 | N/A Tsubaki (UST) 30.2 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 20 mm | N/A TSS | N/A 30.2 ft·lb |
| 07159576 | N/A Tsubaki (UST) 41.3 Foot-Pound (ft·lb) Torque Capacity Cam Clutch | N/A 25 mm | N/A TSS | N/A 41.3 ft·lb |