COMPANY HEADER
Print Back
Tsubaki (UST) 21 Foot-Pound (ft·lb) Torque Capacity Cam Clutch (07159623)
Unit of Measure
1 2 3 4 

Item #

Item Name

Bore Diameter

Series

Torque Capacity

06164555 N/A Tsubaki (UST) 1556 Foot-Pound (ft·lb) Torque Capacity Cam Clutch N/A 60 mm N/A MZ60 N/A 1556 ft·lb
06164557 N/A Tsubaki (UST) 2242 Foot-Pound (ft·lb) Torque Capacity Cam Clutch N/A 70 mm N/A MZ70 N/A 2242 ft·lb
06164561 N/A Tsubaki (UST) 73.8 Foot-Pound (ft·lb) Torque Capacity Cam Clutch N/A 15 mm N/A MZEU N/A 73.8 ft·lb
06164563 N/A Tsubaki (UST) 180.71 Foot-Pound (ft·lb) Torque Capacity Cam Clutch N/A 20 mm N/A MZEU N/A 180.71 ft·lb
06164564 N/A Tsubaki (UST) 313.5 Foot-Pound (ft·lb) Torque Capacity Cam Clutch N/A 25 mm N/A MZEU N/A 313.5 ft·lb
06164565 N/A Tsubaki (UST) 542 Foot-Pound (ft·lb) Torque Capacity Cam Clutch N/A 30 mm N/A MZEU N/A 542 ft·lb
06164568 N/A Tsubaki (UST) 1195 Foot-Pound (ft·lb) Torque Capacity Cam Clutch N/A 45 mm N/A MZEU N/A 1195 ft·lb
06164569 N/A Tsubaki (UST) 1527 Foot-Pound (ft·lb) Torque Capacity Cam Clutch N/A 50 mm N/A MZEU N/A 1527 ft·lb
06164572 N/A Tsubaki (UST) 3105 Foot-Pound (ft·lb) Torque Capacity Cam Clutch N/A 70 mm N/A MZEU N/A 3105 ft·lb
07159500 N/A Tsubaki (UST) 622 Foot-Pound (ft·lb) Torque Capacity Cam Clutch N/A 1-1/4 in N/A PBUS N/A 622 ft·lb
07159496 N/A Tsubaki (UST) 1556.3 Foot-Pound (ft·lb) Torque Capacity Cam Clutch N/A 1-3/4 in N/A PBUS N/A 1556.3 ft·lb
07159683 N/A Tsubaki (UST) 21.7 Foot-Pound (ft·lb) Torque Capacity Cam Clutch N/A 1/2 in N/A PBU N/A 21.7 ft·lb
07159494 N/A Tsubaki (UST) 108.4 Foot-Pound (ft·lb) Torque Capacity Cam Clutch N/A 5/8 in N/A PBUS N/A 108.4 ft·lb
07159687 N/A Tsubaki (UST) 281.7 Foot-Pound (ft·lb) Torque Capacity Cam Clutch N/A 7/8 in N/A PBU N/A 281.7 ft·lb
07159493 N/A Tsubaki (UST) 282 Foot-Pound (ft·lb) Torque Capacity Cam Clutch N/A 3/4 in N/A PBUS N/A 282 ft·lb
07159504 N/A Tsubaki (UST) 282 Foot-Pound (ft·lb) Torque Capacity Cam Clutch N/A 3/4 in N/A PBUS N/A 282 ft·lb
07159502 N/A Tsubaki (UST) 419 Foot-Pound (ft·lb) Torque Capacity Cam Clutch N/A 1.0000 in N/A PBUS N/A 419 ft·lb
07159492 N/A Tsubaki (UST) 419 Foot-Pound (ft·lb) Torque Capacity Cam Clutch N/A 1.0000 in N/A PBUS N/A 419 ft·lb
07159620 N/A Tsubaki (UST) 62 Foot-Pound (ft·lb) Torque Capacity Cam Clutch N/A 20 mm N/A TFS N/A 62 ft·lb
07159561 N/A Tsubaki (UST) 94.4 Foot-Pound (ft·lb) Torque Capacity Cam Clutch N/A 25 mm N/A TFS N/A 94.4 ft·lb
07159559 N/A Tsubaki (UST) 350 Foot-Pound (ft·lb) Torque Capacity Cam Clutch N/A 35 mm N/A TFS N/A 350 ft·lb
07159558 N/A Tsubaki (UST) 447.7 Foot-Pound (ft·lb) Torque Capacity Cam Clutch N/A 40 mm N/A TFS N/A 447.7 ft·lb
07159571 N/A Tsubaki (UST) 12.5 Foot-Pound (ft·lb) Torque Capacity Cam Clutch N/A 12 mm N/A TSS N/A 12.5 ft·lb
07159577 N/A Tsubaki (UST) 30.2 Foot-Pound (ft·lb) Torque Capacity Cam Clutch N/A 20 mm N/A TSS N/A 30.2 ft·lb
07159576 N/A Tsubaki (UST) 41.3 Foot-Pound (ft·lb) Torque Capacity Cam Clutch N/A 25 mm N/A TSS N/A 41.3 ft·lb
Unit of Measure
1 2 3 4