Item # |
Item Name |
Width |
Bore Diameter |
Lubrication Type |
Outside Diameter |
|---|---|---|---|---|---|
| 00095435 | N/A RBC® Pitchlign® 1.26 Inch (in) Width and 0.94 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | N/A 1.26 in | N/A 0.94 in | N/A Lubrication Groove and Hole | N/A 1.13 in |
| 00095457 | N/A RBC® Pitchlign® 1.01 Inch (in) Width and 1.13 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | N/A 1.01 in | N/A 1.13 in | N/A Lubrication Groove and Hole | N/A 1.38 in |
| 00095490 | N/A RBC® Pitchlign® 1.26 Inch (in) Width and 1.25 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | N/A 1.26 in | N/A 1.25 in | N/A Lubrication Groove and Hole | N/A 1.56 in |
| 00095510 | N/A RBC® Pitchlign® 1.26 Inch (in) Width and 1.25 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | N/A 1.26 in | N/A 1.25 in | N/A Lubrication Groove and Hole | N/A 1.63 in |
| 00095540 | N/A RBC® Pitchlign® 1.01 Inch (in) Width and 1.5 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | N/A 1.01 in | N/A 1.5 in | N/A Lubrication Groove and Hole | N/A 1.81 in |
| 00095547 | N/A RBC® Pitchlign® 1.26 Inch (in) Width and 1.56 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | N/A 1.26 in | N/A 1.56 in | N/A Lubrication Groove and Hole | N/A 1.88 in |
| 00095636 | N/A RBC® Pitchlign® 1.51 Inch (in) Width and 2.38 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | N/A 1.51 in | N/A 2.38 in | N/A Lubrication Groove and Hole | N/A 3.00 in |
| 00095709 | N/A RBC® Pitchlign® 2.01 Inch (in) Width and 3.5 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | N/A 2.01 in | N/A 3.5 in | N/A Lubrication Groove and Hole | N/A 4.00 in |
| 00095720 | N/A RBC® Pitchlign® 2.01 Inch (in) Width and 3.5 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | N/A 2.01 in | N/A 3.5 in | N/A Lubrication Groove and Hole | N/A 4.13 in |
| 00095754 | N/A RBC® Pitchlign® 2.26 Inch (in) Width and 4.25 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | N/A 2.26 in | N/A 4.25 in | N/A Lubrication Groove and Hole | N/A 5.0000 in |
| 00095804 | N/A RBC® Pitchlign® 3.015 Inch (in) Width and 6.5 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | N/A 3.015 in | N/A 6.5 in | N/A Lubrication Groove and Hole | N/A 7.75 in |
| 00095779 | N/A RBC® Pitchlign® 3.015 Inch (in) Width and 5 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | N/A 3.015 in | N/A 5 in | N/A Lubrication Groove and Hole | N/A 6.00 in |
| 06760983 | N/A RBC® Pitchlign® 0.76 Inch (in) Width and 0.38 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | N/A 0.76 in | N/A 0.38 in | N/A Lubrication Groove and Hole | N/A 0.63 in |
| 00095394 | N/A RBC® Pitchlign® 0.76 Inch (in) Width and 0.69 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | N/A 0.76 in | N/A 0.69 in | N/A Lubrication Groove and Hole | N/A 0.88 in |
| 00095459 | N/A RBC® Pitchlign® 1.01 Inch (in) Width and 1 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | N/A 1.01 in | N/A 1 in | N/A Lubrication Groove and Hole | N/A 1.38 in |
| 00095473 | N/A RBC® Pitchlign® 1.26 Inch (in) Width and 1.19 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | N/A 1.26 in | N/A 1.19 in | N/A Lubrication Groove and Hole | N/A 1.50 in |
| 00095541 | N/A RBC® Pitchlign® 1.26 Inch (in) Width and 1.5 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | N/A 1.26 in | N/A 1.5 in | N/A Lubrication Groove and Hole | N/A 1.81 in |
| 00095575 | N/A RBC® Pitchlign® 1.26 Inch (in) Width and 1.69 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | N/A 1.26 in | N/A 1.69 in | N/A Lubrication Groove and Hole | N/A 2.0000 in |
| 00095605 | N/A RBC® Pitchlign® 1.51 Inch (in) Width and 2 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | N/A 1.51 in | N/A 2 in | N/A Lubrication Groove and Hole | N/A 2.50 in |
| 00095610 | N/A RBC® Pitchlign® 1.76 Inch (in) Width and 1.94 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | N/A 1.76 in | N/A 1.94 in | N/A Lubrication Groove and Hole | N/A 2.50 in |
| 00095624 | N/A RBC® Pitchlign® 1.51 Inch (in) Width and 2.25 Inch (in) Bore Diameter Needle Roller Bearing Inner Ring | N/A 1.51 in | N/A 2.25 in | N/A Lubrication Groove and Hole | N/A 2.75 in |