Item # |
Item Name |
Bore Diameter |
Maximum Speed |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 02687215 | N/A INA (Schaeffler) 35 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly | N/A 35 mm | N/A 12300 rpm | N/A 45 mm | N/A 30 mm |
| 03091524 | N/A INA (Schaeffler) 25 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly | N/A 25 mm | N/A | N/A 29 mm | N/A 10 mm |
| 04372732 | N/A INA (Schaeffler) 8 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly | N/A 8 mm | N/A | N/A 11 mm | N/A 5 mm |
| 04656590 | N/A INA (Schaeffler) 35 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly | N/A 35 mm | N/A 12700 rpm | N/A 42 mm | N/A 30 mm |
| 04683009 | N/A INA (Schaeffler) 14 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly | N/A 14 mm | N/A 25000 rpm | N/A 18 mm | N/A 17 mm |
| 04683010 | N/A INA (Schaeffler) 25 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly | N/A 25 mm | N/A | N/A 33 mm | N/A 20 mm |
| 04683011 | N/A INA (Schaeffler) 40 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly | N/A 40 mm | N/A | N/A 45 mm | N/A 13 mm |
| 04683012 | N/A INA (Schaeffler) 55 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly | N/A 55 mm | N/A | N/A 60 mm | N/A 30 mm |
| 04765870 | N/A INA (Schaeffler) 28 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly | N/A 28 mm | N/A 16100 rpm | N/A 33 mm | N/A 17 mm |
| 04785177 | N/A INA (Schaeffler) 9 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly | N/A 9 mm | N/A 31000 rpm | N/A 12 mm | N/A 10 mm |
| 04788296 | N/A INA (Schaeffler) 8 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly | N/A 8 mm | N/A | N/A 12 mm | N/A 8 mm |
| 04855155 | N/A INA (Schaeffler) 10 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly | N/A 10 mm | N/A 29000 rpm | N/A 14 mm | N/A 13 mm |
| 05209390 | N/A INA (Schaeffler) 5 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly | N/A 5 mm | N/A 39000 rpm | N/A 8 mm | N/A 10 mm |