COMPANY HEADER
Print Back
INA (Schaeffler) Needle Roller and Cage Assemblies
Unit of Measure
1 2 

Item #

Item Name

Bore Diameter

Maximum Speed

Outside Diameter

Overall Width

02687215 N/A INA (Schaeffler) 35 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly N/A 35 mm N/A 12300 rpm N/A 45 mm N/A 30 mm
03091524 N/A INA (Schaeffler) 25 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly N/A 25 mm N/A N/A 29 mm N/A 10 mm
04372732 N/A INA (Schaeffler) 8 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly N/A 8 mm N/A N/A 11 mm N/A 5 mm
04656590 N/A INA (Schaeffler) 35 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly N/A 35 mm N/A 12700 rpm N/A 42 mm N/A 30 mm
04683009 N/A INA (Schaeffler) 14 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly N/A 14 mm N/A 25000 rpm N/A 18 mm N/A 17 mm
04683010 N/A INA (Schaeffler) 25 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly N/A 25 mm N/A N/A 33 mm N/A 20 mm
04683011 N/A INA (Schaeffler) 40 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly N/A 40 mm N/A N/A 45 mm N/A 13 mm
04683012 N/A INA (Schaeffler) 55 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly N/A 55 mm N/A N/A 60 mm N/A 30 mm
04765870 N/A INA (Schaeffler) 28 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly N/A 28 mm N/A 16100 rpm N/A 33 mm N/A 17 mm
04785177 N/A INA (Schaeffler) 9 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly N/A 9 mm N/A 31000 rpm N/A 12 mm N/A 10 mm
04788296 N/A INA (Schaeffler) 8 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly N/A 8 mm N/A N/A 12 mm N/A 8 mm
04855155 N/A INA (Schaeffler) 10 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly N/A 10 mm N/A 29000 rpm N/A 14 mm N/A 13 mm
05209390 N/A INA (Schaeffler) 5 Millimeter (mm) Bore Diameter Needle Roller and Cage Assembly N/A 5 mm N/A 39000 rpm N/A 8 mm N/A 10 mm
Unit of Measure
1 2