Item # |
Item Name |
Bore Diameter |
Maximum Speed |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 00137902 | N/A INA (Schaeffler) K Series 60 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 60 mm | N/A 8000 rpm | N/A 66 mm | N/A 33 mm |
| 00137545 | N/A INA (Schaeffler) K Series 25 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 25 mm | N/A 18000 rpm | N/A 30 mm | N/A 20 mm |
| 00137886 | N/A INA (Schaeffler) K Series 58 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 58 mm | N/A 8000 rpm | N/A 65 mm | N/A 18 mm |
| 00138097 | N/A INA (Schaeffler) K Series 195 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 195 mm | N/A 2500 rpm | N/A 205 mm | N/A 37 mm |
| 00137446 | N/A INA (Schaeffler) K Series 20 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 20 mm | N/A 21000 rpm | N/A 26 mm | N/A 12 mm |
| 00138042 | N/A INA (Schaeffler) K Series 120 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 120 mm | N/A 4000 rpm | N/A 127 mm | N/A 24 mm |
| 00137993 | N/A INA (Schaeffler) K Series 90 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 90 mm | N/A 5000 rpm | N/A 97 mm | N/A 20 mm |
| 00137436 | N/A INA (Schaeffler) K Series 20 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 20 mm | N/A 21000 rpm | N/A 24 mm | N/A 13 mm |
| 00137837 | N/A INA (Schaeffler) K Series 50 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 50 mm | N/A 9000 rpm | N/A 58 mm | N/A 25 mm |
| 00096615 | N/A INA (Schaeffler) C Series 0.7500 Inch (in) Bore Diameter Needle Roller Bearing | N/A 0.7500 in | N/A 21200 rpm | N/A 1 in | N/A 1.0000 in |
| 00137382 | N/A INA (Schaeffler) K Series 17 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 17 mm | N/A 23000 rpm | N/A 21 mm | N/A 17 mm |
| 00137347 | N/A INA (Schaeffler) K Series 16 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 16 mm | N/A 24000 rpm | N/A 20 mm | N/A 13 mm |
| 00137207 | N/A INA (Schaeffler) K Series 7 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 7 mm | N/A 34000 rpm | N/A 10 mm | N/A 10 mm |
| 00094942 | N/A INA (Schaeffler) NCS Series 1.3750 Inch (in) Bore Diameter Needle Roller Bearing | N/A 1.3750 in | N/A 13000 rpm | N/A 1.8750 in | N/A 1.2500 in |
| 00138104 | N/A INA (Schaeffler) K Series 240 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 240 mm | N/A 2000 rpm | N/A 250 mm | N/A 42 mm |
| 00137975 | N/A INA (Schaeffler) K Series 80 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 80 mm | N/A 6000 rpm | N/A 86 mm | N/A 20 mm |
| 02375729 | N/A INA (Schaeffler) ZARN Series 50 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 50 mm | N/A 3600 rpm | N/A 90 mm | N/A 60 mm |
| 00137366 | N/A INA (Schaeffler) K Series 16 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 16 mm | N/A 23000 rpm | N/A 22 mm | N/A 20 mm |
| 02510755 | N/A INA (Schaeffler) ZARN Series 40 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 40 mm | N/A 3700 rpm | N/A 90 mm | N/A 75 mm |
| 02467375 | N/A INA (Schaeffler) K Series 25 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 25 mm | N/A 17000 rpm | N/A 33 mm | N/A 24 mm |
| 02415723 | N/A INA (Schaeffler) ZARN Series 25 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 25 mm | N/A 4900 rpm | N/A 72 mm | N/A 60 mm |
| 00137174 | N/A INA (Schaeffler) K Series 3 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 3 mm | N/A 50000 rpm | N/A 5 mm | N/A 9 mm |
| 00137985 | N/A INA (Schaeffler) K Series 80 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 80 mm | N/A 6000 rpm | N/A 88 mm | N/A 46 mm |
| 00138101 | N/A INA (Schaeffler) K Series 220 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 220 mm | N/A 2200 rpm | N/A 230 mm | N/A 42 mm |
| 00137944 | N/A INA (Schaeffler) K Series 70 Millimeter (mm) Bore Diameter Needle Roller Bearing | N/A 70 mm | N/A 6500 rpm | N/A 76 mm | N/A 20 mm |